COMPANY HEADER
Print Back
Climax Metal Two-Piece Recessed Screw Clamping Couplings with Keyway
Unit of Measure
Items Climax Metal Two-Piece Recessed Screw Clamping Couplings with Keyway
02393050
Climax Metal 2.0000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway
Climax Metal Two-Piece Recessed Screw Clamping Couplings with Keyway
02393051
Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway
Climax Metal Two-Piece Recessed Screw Clamping Couplings with Keyway
02393052
Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway
Climax Metal Two-Piece Recessed Screw Clamping Couplings with Keyway
02393053
Climax Metal 2.1250 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway
Climax Metal Two-Piece Recessed Screw Clamping Couplings with Keyway
02393054
Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway
Description N/A 2CC-100-100-KW Shaft Coupling N/A 2CC-062-050-KW Shaft Coupling N/A 2CC-075-062-KW Shaft Coupling N/A 2CC-112-112-KW Shaft Coupling N/A 2CC-087-087-KW Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A 2CC-100-100-KW N/A 2CC-062-050-KW N/A 2CC-075-062-KW N/A 2CC-112-112-KW N/A 2CC-087-087-KW
Series N/A 2CC
Bore - Side 1 N/A 1.0000 in N/A 0.6250 in N/A 0.7500 in N/A 1.1250 in N/A 0.8750 in
Bore - Side 2 N/A 1.0000 in N/A 0.5000 in N/A 0.6250 in N/A 1.1250 in N/A 0.8750 in
Finish N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Type N/A Two-Piece Clamp with Keyway
Harmonization Code N/A 8483.60.8000
Keyway - Side 1 N/A 0.2510 in N/A 0.1890 in N/A 0.1890 in N/A 0.2510 in N/A 0.1890 in
Keyway - Side 2 N/A 1.1140 in N/A 0.7090 in N/A 0.8370 in N/A 1.2410 in N/A 0.9640 in
UPC Code N/A
Outside Diameter N/A 2.0000 in N/A 1.50 in N/A 1.75 in N/A 2.1250 in N/A 1.8750 in
Overall Length N/A 3.0000 in N/A 2.2500 in N/A 2.6250 in N/A 3.2500 in N/A 2.8750 in
Screw Length N/A
Screw Material N/A
Screw Thread Size N/A 1/4-28 x 5/8 in N/A 10-32 x 1/2 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 3/4 in N/A 1/4-28 x 5/8 in
Screw Type N/A Hex Socket Cap Screw
Weight N/A 1.82 lb N/A 0.85 lb N/A 1.38 lb N/A 2.14 lb N/A 1.63 lb