COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Flareless Bite-Type Compression x 8 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting (00324570)
Unit of Measure
Items Brennan 1/2 Inch (in) Flareless Bite-Type Compression x 8 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting (00324570)
00324570
Brennan 1/2 Inch (in) Flareless Bite-Type Compression x 8 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting
Brennan 1/4 Inch (in) Flareless Bite-Type Compression x 4 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting (00324549)
00324549
Brennan 1/4 Inch (in) Flareless Bite-Type Compression x 4 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting
Brennan 1/2 Inch (in) Flareless Bite-Type Compression x 8 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting (01471161)
01471161
Brennan 1/2 Inch (in) Flareless Bite-Type Compression x 8 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting
Brennan 3/8 Inch (in) Flareless Bite-Type Compression x 6 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting (01471158)
01471158
Brennan 3/8 Inch (in) Flareless Bite-Type Compression x 6 Millimeter (mm) Bite-Type Compression End Style Straight Tubing Fitting
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A C2403-08-08-SS N/A C2403-04-04-SS N/A C2403-08-08 N/A C2403-06-06
Prop 65 N/A Yes
Adapter Type N/A Straight Adapter
Both Ends Style N/A Compression to Compression
End 1 Size N/A 1/2 in N/A 1/4 in N/A 1/2 in N/A 3/8 in
End 1 Style N/A Flareless Bite-Type Compression
End 2 Size N/A 8 mm N/A 4 mm N/A 8 mm N/A 6 mm
End 2 Style N/A Bite-Type Compression
Hex Size N/A 0.812 in N/A 1/2 in N/A 0.812 in N/A 5/8 in
Material N/A Stainless Steel N/A Stainless Steel N/A Steel N/A Steel
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.14 lb N/A 0.11 lb