COMPANY HEADER
Print Back
INA (Schaeffler) Crossed Roller Bearings
Unit of Measure
Items INA (Schaeffler) SX Series 140 Millimeter (mm) Bore Diameter Crossed Roller Bearing (02513858)
02513858
INA (Schaeffler) SX Series 140 Millimeter (mm) Bore Diameter Crossed Roller Bearing
INA (Schaeffler) Crossed Roller Bearings
00140427
INA (Schaeffler) XU Series 4 Inch (in) Bore Diameter Crossed Roller Bearing
INA (Schaeffler) SX Series 200 Millimeter (mm) Bore Diameter Crossed Roller Bearing (04732871)
04732871
INA (Schaeffler) SX Series 200 Millimeter (mm) Bore Diameter Crossed Roller Bearing
Description N/A SX011828 Cross Roller Bearing N/A XU080149 Slewing Ring, Crossed Roller N/A SX 01 18 40 Cross Roller Bearing
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A SX011828 N/A XU080149 N/A SX 01 18 40
Axial Dynamic Load Capacity N/A 14400 lbf N/A 63000 N N/A 23800 lbf
Axial Static Load Capacity N/A 53000 lbf N/A 66000 N N/A 96000 lbf
Bore Diameter N/A 140 mm N/A 4.0000 in N/A 200 mm
Closure Type N/A Open
Fillet Radius N/A 1.1 mm N/A N/A 1.5 mm
Finish/Coating N/A Uncoated
Maximum Speed N/A 485 rpm N/A N/A 340 rpm
Operating Temperature Range N/A -30 To 80 ºC N/A N/A -30 To 80 ºC
Outside Diameter N/A 175 mm N/A 7.75 in N/A 250 mm
Overall Width N/A 18 mm N/A 7/8 in N/A 24 mm
Precision Rating N/A Not Rated
Radial Dynamic Load Capacity N/A 45000 N N/A 40000 N N/A 72000 N
Radial Static Load Capacity N/A 96000 lbf N/A 32500 N N/A 170000 lbf
Series N/A SX N/A XU N/A SX
Weight N/A 3.16 lb N/A 9.5 lb N/A
UPC Code N/A