COMPANY HEADER
Print Back
INA (Schaeffler) Crowned Cam Followers
Unit of Measure
Items INA (Schaeffler) Crowned Cam Followers
01465041
INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Cam Follower
INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Cam Follower (01503593)
01503593
INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Cam Follower
INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Cam Follower (02394042)
02394042
INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Cam Follower
INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Cam Follower (02249688)
02249688
INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Cam Follower
INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Cam Follower (02452711)
02452711
INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Cam Follower
Description N/A ZL204-DRS Stud Type Track Roller N/A ZL5205-DRS Stud Type Track Roller N/A ZL205-DRS Stud Type Track Roller N/A ZL202-DRS Stud Type Track Roller N/A ZL5206-DRS Stud Type Track Roller
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A ZL204-DRS N/A ZL5205-DRS N/A ZL205-DRS N/A ZL202-DRS N/A ZL5206-DRS
Bearing Element N/A Balls - One Row N/A Balls - Two Rows N/A Balls - One Row N/A Balls - One Row N/A Balls - Two Rows
Closure Type N/A Single Sealed
Finish/Coating N/A Uncoated
Head Type N/A None
Lubrication Hole Location N/A Stud Side
Maximum Speed N/A 6000 rpm N/A 4500 rpm N/A 5500 rpm N/A 8500 rpm N/A 3500 rpm
Radial Dynamic Load Capacity N/A 10600 N N/A 18800 N N/A 12500 N N/A 6600 N N/A 25000 N
Radial Static Load Capacity N/A 5700 N N/A 13200 N N/A 7100 N N/A 3350 N N/A 18000 N
Roller Diameter N/A 52 mm N/A 62 mm N/A 62 mm N/A 40 mm N/A 72 mm
Roller Shape N/A Crowned
Roller Width N/A 14 mm N/A 20.6 mm N/A 15 mm N/A 11 mm N/A 23.8 mm
Stud Diameter N/A 20 mm N/A 25 mm N/A 25 mm N/A 16 mm N/A 30 mm
Stud Length N/A 14 mm N/A 25 mm N/A 16 mm N/A 10 mm N/A 30 mm
Thread Size N/A M10 N/A M10 N/A M10 N/A M8 N/A M16
Weight N/A 0.450 lb N/A 1 lb N/A 0.79 lb N/A 0.210 lb N/A 1.4500 lb