| Items |
02171232 Osborn Load Runners 6.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower |
00088574 Osborn Load Runners 8.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower |
03846767 Osborn Load Runners 76 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower |
02171229 Osborn Load Runners 1.1250 Inch (in) Roller Diameter Crowned and Flat Cam Follower |
03006018 Osborn Load Runners 62 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower |
|||||
| Description | N/A PLRE-6 Idler Roller | N/A PLR-8 Idler Roller | N/A HPCE-76-1 Load Runner with FW/LW/JN | N/A PLRE-1-1/4 Idler Roller | N/A HPC-62 Load Runner | |||||
| Supplier Name | N/A Osborn Load Runners | |||||||||
| Manufacturer Part Number | N/A PLRE-6 | N/A PLR-8 | N/A HPCE-76-1 | N/A PLRE-1-1/4 | N/A HPC-62 | |||||
| Bearing Element | N/A Tapered Rollers | N/A Tapered Rollers | N/A Tapered Rollers | N/A Balls - One Row | N/A Tapered Rollers | |||||
| Closure Type | N/A Sealed | |||||||||
| Eccentric Stud Diameter | N/A 0.06 in | N/A | N/A 35 mm | N/A 0.03 in | N/A | |||||
| Finish/Coating | N/A Chrome Plated Zinc Plated | |||||||||
| Head Type | N/A None | |||||||||
| Lubrication Hole Location | N/A None | |||||||||
| Radial Dynamic Load Capacity | N/A 35840 lb | N/A 35840 lb | N/A 63600 lb | N/A 1350 lb | N/A 23080 lb | |||||
| Radial Static Load Capacity | N/A 56400 lb | N/A 56400 lb | N/A 89000 lb | N/A 600 lb | N/A 23080 lb | |||||
| Roller Diameter | N/A 6.0000 in | N/A 8.0000 in | N/A 76 mm | N/A 1.1250 in | N/A 62 mm | |||||
| Roller Material | N/A Stainless Steel | |||||||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 3.0000 in | N/A 3.0000 in | N/A 52 mm | N/A 0.8438 in | N/A 44 mm | |||||
| Stud Diameter | N/A 2.5000 in | N/A 2.5000 in | N/A 24 mm | N/A 0.5000 in | N/A 24 mm | |||||
| Stud Length | N/A 5.5000 in | N/A 5.5000 in | N/A 70 mm | N/A 1.2500 in | N/A 58 mm | |||||
| Thread Size | N/A 2-1/2-12 | N/A 2-1/2-12 | N/A | N/A 1/2-20 | N/A | |||||
| Weight | N/A 30.50 lb | N/A 49.00 lb | N/A 4.39 lb | N/A | N/A 2.29 lb | |||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||