| Items |
01470798 PCI Procal Inc. HCF-S Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower |
01470519 PCI Procal Inc. SCF-S Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower |
01470522 PCI Procal Inc. SCF-S Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower |
01470517 PCI Procal Inc. SCF-S Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower |
01470514 PCI Procal Inc. SCF-S Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower |
|||||
| Description | N/A HCF-3.50 S Cam Follower | N/A SCF-3.00 S Cam Follower | N/A SCF-3.50 S Cam Follower | N/A SCF-2.75 S Cam Follower | N/A SCF-2.00 S Cam Follower | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A HCF-3.50-S | N/A SCF-3.00-S | N/A SCF-3.50-S | N/A SCF-2.75-S | N/A SCF-2.00-S | |||||
| Series | N/A HCF-S | N/A SCF-S | N/A SCF-S | N/A SCF-S | N/A SCF-S | |||||
| Axial Dynamic Load Capacity | N/A | |||||||||
| Axial Static Load Capacity | N/A | |||||||||
| Bearing Element | N/A Needle Rollers - One Row | |||||||||
| Closure Type | N/A Sealed | |||||||||
| Head Type | N/A Slotted Head | |||||||||
| Lubrication Type | N/A Regreasable | |||||||||
| UPC Code | N/A 841946104410 | N/A 841946107442 | N/A 841946107503 | N/A 841946107411 | N/A 841946107329 | |||||
| Radial Dynamic Load Capacity | N/A 23630 lbf | N/A 17620 lbf | N/A 23630 lbf | N/A 11720 lbf | N/A 8090 lbf | |||||
| Radial Static Load Capacity | N/A 63250 lbf | N/A 49820 lbf | N/A 63250 lbf | N/A 32900 lbf | N/A 21140 lbf | |||||
| Roller Diameter | N/A 3.5000 in | N/A 3.0000 in | N/A 3.5000 in | N/A 2.7500 in | N/A 2.0000 in | |||||
| Roller Material | N/A Carbon Steel | |||||||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 2.0000 in | N/A 1.7500 in | N/A 2.0000 in | N/A 1.5000 in | N/A 1.2500 in | |||||
| Seal Type | N/A Moly-Filled Nylon Lip | |||||||||
| Stud Diameter | N/A 1.7500 in | N/A 1.2500 in | N/A 1.3750 in | N/A 1.0000 in | N/A 0.8750 in | |||||
| Stud Length | N/A 2.7500 in | N/A 2.5000 in | N/A 2.7500 in | N/A 2.2500 in | N/A 2.0000 in | |||||
| Stud Material | N/A Carbon Steel | |||||||||
| Thread Length | N/A 1.3800 in | N/A 1-1/4 in | N/A 1.3800 in | N/A 1.1300 in | N/A 1.0000 in | |||||
| Thread Size | N/A 1-3/4-12 | N/A 1-1/4-12 | N/A 1-3/8-12 | N/A 1-14 | N/A 7/8-14 | |||||
| Weight | N/A 6.73 lb | N/A 4.01 lb | N/A 6.040 lb | N/A 2.78 lb | N/A 1.32 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||