COMPANY HEADER
Print Back
PCI Procal Inc. PTR Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower (00088547)
Unit of Measure
Items PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
04400369
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower
PCI Procal Inc. HCF-SH Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower (01470806)
01470806
PCI Procal Inc. HCF-SH Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower
PCI Procal Inc. PTR Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower (00088547)
00088547
PCI Procal Inc. PTR Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower
PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (04400369)
04400371
PCI Procal Inc. PDC Series 9.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower
PCI Procal Inc. PTR Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower (00088547)
00088551
PCI Procal Inc. PTR Series 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower
Description N/A PDC-7.00 Cam Follower N/A HCF-3.25 SH Cam Follower N/A PTR-3.25 Plain Track Roller N/A PDC-9.00 Cam Follower N/A PTR-3.50 Plain Track Roller
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A PDC-7.00 N/A HCF-3.25-SH N/A PTR-3.25 N/A PDC-9.00 N/A PTR-3.50
Series N/A PDC N/A HCF-SH N/A PTR N/A PDC N/A PTR
Bearing Element N/A Cylindrical Rollers - Two Rows N/A Needle Rollers - One Row N/A Tapered Rollers N/A Cylindrical Rollers - Two Rows N/A Tapered Rollers
Closure Type N/A Sealed
Head Type N/A Hex Head
Radial Dynamic Load Capacity N/A 132400 lbf N/A 17620 lbf N/A 14300 lb N/A 210600 lbf N/A 14300 lb
Radial Static Load Capacity N/A 204800 lbf N/A 49820 lbf N/A 20000 lb N/A 337200 lbf N/A 20000 lb
Roller Diameter N/A 7.0000 in N/A 3.2500 in N/A 3.2500 in N/A 9.0000 in N/A 3.5000 in
Roller Material N/A Carbon Steel N/A Carbon Steel N/A Chrome Steel N/A Carbon Steel N/A Chrome Steel
Roller Shape N/A Flat
Roller Width N/A 3.75 in N/A 1.7500 in N/A 2.0000 in N/A 4.7500 in N/A 2.0000 in
Stud Diameter N/A 3.0000 in N/A 1.5000 in N/A 1.2500 in N/A 3.7500 in N/A 1.2500 in
Stud Length N/A 7.6800 in N/A 2.5000 in N/A 2.5000 in N/A 9.5000 in N/A 2.7500 in
Thread Size N/A 3-12 N/A 1-1/2-12 N/A 1-1/4-12 N/A 3-1/2-4 N/A 1-1/4-12
Axial Dynamic Load Capacity N/A
Axial Static Load Capacity N/A
Lubrication Type N/A Sealed for Life N/A Regreasable N/A N/A Sealed for Life N/A
UPC Code N/A 841946104700 N/A 841946104403 N/A N/A 841946104724 N/A
Seal Type N/A Rubber Lip N/A Moly-Filled Nylon Lip N/A N/A Rubber Lip N/A
Stud Material N/A Carbon Steel N/A Carbon Steel N/A N/A Carbon Steel N/A
Thread Length N/A 4.125 in N/A 1.3100 in N/A N/A 4.7500 in N/A
Weight N/A 50.810 lb N/A 4.91 lb N/A N/A 102.870 lb N/A
Features & Benefits N/A
  • Plain/Cylindrical DCB Rollers effectively carry radial loads
  • For heavy side loads, Plain DCB Rollers can be positioned vertically to act as side guides
N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides
N/A N/A
  • Plain/Cylindrical DCB Rollers effectively carry radial loads
  • For heavy side loads, Plain DCB Rollers can be positioned vertically to act as side guides
N/A