Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
---|---|---|---|---|---|
04400369 | N/A PCI Procal Inc. PDC Series 7.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
01470806 | N/A PCI Procal Inc. HCF-SH Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
00088547 | N/A PCI Procal Inc. PTR Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 20000 lb | Roller Diameter N/A 3.2500 in | Roller Width N/A 2.0000 in |
04400371 | N/A PCI Procal Inc. PDC Series 9.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 337200 lbf | Roller Diameter N/A 9.0000 in | Roller Width N/A 4.7500 in |
00088551 | N/A PCI Procal Inc. PTR Series 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 20000 lb | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
00088594 | N/A PCI Procal Inc. PTRE Series 2.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 5560 lb | Radial Static Load Capacity N/A 3500 lb | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.6875 in |
01470805 | N/A PCI Procal Inc. HCF-SH Series 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
01470558 | N/A PCI Procal Inc. SCF-SH Series 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 30270 lbf | Radial Static Load Capacity N/A 89540 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
01470557 | N/A PCI Procal Inc. SCF-SH Series 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 23630 lbf | Radial Static Load Capacity N/A 63250 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
02171201 | N/A PCI Procal Inc. PTR Series 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 1350 lb | Radial Static Load Capacity N/A 746 lb | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8438 in |
01470808 | N/A PCI Procal Inc. HCF-SH Series 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 30270 lbf | Radial Static Load Capacity N/A 89540 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
00088513 | N/A PCI Procal Inc. PTR Series 1.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 2750 lb | Radial Static Load Capacity N/A 1394 lb | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1875 in |
00088588 | N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 3820 lb | Radial Static Load Capacity N/A 2140 lb | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6875 in |
00088600 | N/A PCI Procal Inc. PTRE Series 3.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 20000 lb | Roller Diameter N/A 3.0000 in | Roller Width N/A 2.0000 in |
00088597 | N/A PCI Procal Inc. PTRE Series 2.7500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 5560 lb | Radial Static Load Capacity N/A 3500 lb | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.6875 in |
00088637 | N/A PCI Procal Inc. PTRE Series 3.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 20000 lb | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
04400366 | N/A PCI Procal Inc. PDC Series 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
00088567 | N/A PCI Procal Inc. PTR Series 6.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 35830 lb | Radial Static Load Capacity N/A 56200 lb | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.0000 in |
02171199 | N/A PCI Procal Inc. PTR Series 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
02171200 | N/A PCI Procal Inc. PTR Series 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
00088634 | N/A PCI Procal Inc. PTRE Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 20000 lb | Roller Diameter N/A 3.2500 in | Roller Width N/A 2.0000 in |
00088580 | N/A PCI Procal Inc. PTR Series 10.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 35830 lb | Radial Static Load Capacity N/A 56200 lb | Roller Diameter N/A 10.0000 in | Roller Width N/A 3.0000 in |
01470556 | N/A PCI Procal Inc. SCF-SH Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
04400364 | N/A PCI Procal Inc. PDC Series 3.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
00088555 | N/A PCI Procal Inc. PTR Series 4.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 20000 lb | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.0000 in |