COMPANY HEADER
Print Back
RBC® S Series 2.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower (00096204)
Unit of Measure
Items RBC® S Series 2.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower (00096204)
00096044
RBC® CS Series 1.8750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
RBC® S Series 2.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower (00096204)
00096047
RBC® CS Series 2.2500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
RBC® S Series 2.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower (00096204)
00096075
RBC® CS Series 0.7500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
RBC® S Series 2.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower (00096204)
00096085
RBC® CS Series 0.8750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
RBC® S Series 2.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower (00096204)
00096095
RBC® CS Series 1.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
Description N/A CS60L Crown Cam Follower N/A CS72L Crown Cam Follower N/A CS24L Crown Cam Follower N/A CS28L Crown Cam Follower N/A CS32L Crown Cam Follower
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A CS60L N/A CS72L N/A CS24L N/A CS28L N/A CS32L
Axial Dynamic Load Capacity N/A 6400 lbf N/A 9600 lbf N/A 1800 lbf N/A 1800 lbf N/A 2300 lbf
Axial Static Load Capacity N/A 12400 lbf N/A 16700 lbf N/A 3100 lbf N/A 3100 lbf N/A 4800 lbf
Bearing Element N/A Needle Rollers
Closure Type N/A Sealed
Head Type N/A Slotted Head
Lubrication Hole Location N/A Stud End Stud Side
Maximum Speed N/A 2600 rpm N/A 2200 rpm N/A 5000 rpm N/A 5000 rpm N/A 4500 rpm
Radial Static Load Capacity N/A 7800 lb N/A 10000 lb N/A 1840 lb N/A 1840 lb N/A 2390 lb
Roller Diameter N/A 1.8750 in N/A 2.2500 in N/A 0.7500 in N/A 0.8750 in N/A 1.0000 in
Roller Material N/A Chrome Steel
Roller Shape N/A Crowned
Roller Width N/A 1 in N/A 1.2500 in N/A 0.5000 in N/A 0.5000 in N/A 0.625 in
Stud Diameter N/A 0.7500 in N/A 0.8750 in N/A 0.3750 in N/A 0.3750 in N/A 0.4375 in
Stud Length N/A 1.7500 in N/A 2.0000 in N/A 0.8750 in N/A 0.8750 in N/A 1.0000 in
Thread Size N/A 3/4-16 N/A 7/8-14 N/A 3/8-24 N/A 3/8-24 N/A 7/16-20
Weight N/A 0.83 lb N/A 1.64 lb N/A 0.08 lb N/A 0.1 lb N/A 0.16 lb
Features & Benefits N/A
  • Needle Roller Cam Followers have a heavy outer ring cross section and a full complement of needle rollers
  • Offer high dynamic and static load carrying capability, and anti-friction performance, in a compact design
  • Used as track rollers, cam followers, and in a wide range of linear motion systems
  • Standard Stud Cam Followers offer the mounting convenience of a threaded stud and are designed to accommodate moderate loads