COMPANY HEADER
Print Back
Bunting Die and Mold Dry Lubricant Bearings
Unit of Measure
Items Bunting Die and Mold Dry Lubricant Bearings
04895115
Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing
Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing
05777487
Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing
Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing
00026191
Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing
Bunting Die and Mold Dry Lubricant Bearings
00026207
Bunting 0.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing
Bunting Die and Mold Dry Lubricant Bearings
00026208
Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing
Description N/A 03BU08 Bearing N/A M0608BU N/A M2015BU Bearing N/A 02BU03 Bearing N/A 03BU03 Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905309762 N/A 717905109577 N/A 717905242601 N/A 717905242618 N/A 717905242663
Manufacturer Part Number N/A 03BU08 N/A M0608BU N/A M2015BU N/A 02BU03 N/A 03BU03
Backing Material N/A Steel
Bushing Material N/A Polytetrafluoroethylene (PTFE)
Bushing Outside Diameter N/A 0.2500 in N/A 8 mm N/A 23 mm N/A 0.1875 in N/A 0.2500 in
Bushing Type N/A Plain
Groove Type N/A N/A N/A N/A Graphite-Filled Grooves N/A
Inside Diameter N/A 0.1875 in N/A 6 mm N/A 20 mm N/A 0.1250 in N/A 0.1875 in
Maximum P Value N/A 36250
Maximum PV Value N/A 51000
Operating Temperature Range N/A -328 to 536 ºF N/A -328 to 536 ºC N/A -328 to 536 ºC N/A -328 to 536 ºF N/A -328 to 536 ºF
Overall Length N/A 0.5000 in N/A 8 mm N/A 15 mm N/A 0.1875 in N/A 0.1875 in