COMPANY HEADER
Print Back
INA (Schaeffler) Die and Mold Plain-Bearings and Flanged Bushings
Unit of Measure
Items INA (Schaeffler) Die and Mold Plain-Bearings and Flanged Bushings
00026499
INA (Schaeffler) 2.1875 Inch (in) Bushing Outside Diameter Die and Mold Plain-Bearing
INA (Schaeffler) Die and Mold Plain-Bearings and Flanged Bushings
04745107
INA (Schaeffler) 39 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing
INA (Schaeffler) Die and Mold Plain-Bearings and Flanged Bushings
04750399
INA (Schaeffler) 12 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing
INA (Schaeffler) Die and Mold Plain-Bearings and Flanged Bushings
04761163
INA (Schaeffler) 34 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing
INA (Schaeffler) Die and Mold Plain-Bearings and Flanged Bushings
05507859
INA (Schaeffler) 34 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing
Description N/A EGBZ3216-E40 Permaglide Bushing N/A EGB3530-E40 N/A EGB1010-E40 N/A EGB3030-E40 Permaglide Bushing N/A EGF30160-E40
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A EGBZ3216-E40 N/A EGB3530-E40 N/A EGB1010-E40 N/A EGB3030-E40 N/A EGF30160-E40
Backing Material N/A Steel
Bushing Material N/A Polytetrafluoroethylene (PTFE)
Bushing Outside Diameter N/A 2.1875 in N/A 39 mm N/A 12 mm N/A 34 mm N/A 34 mm
Bushing Type N/A Plain
Flange Diameter N/A N/A N/A N/A N/A 42 mm
Flange Width N/A N/A N/A N/A N/A 2 mm
Inside Diameter N/A 2.0000 in N/A 35 mm N/A 10 mm N/A 30 mm N/A 30 mm
UPC Code N/A 035373096879 N/A 4012802858594 N/A 4012802760590 N/A 4012802618815 N/A 4012802682137
Overall Length N/A 1.0000 in N/A 30 mm N/A 10 mm N/A 30 mm N/A 16 mm
Weight N/A 0.2 lb N/A N/A N/A N/A