Items |
![]() 02628935 SMC® 160.5 Millimeter (mm) Overall Length and 64.5 Millimeter (mm) Overall Width Direct Mount Pilot Valve |
![]() 04781427 SMC® 128 Millimeter (mm) Overall Length and 64.5 Millimeter (mm) Overall Width Direct Mount Pilot Valve |
![]() 03091210 SMC® 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve |
![]() 02006748 SMC® 110.5 Millimeter (mm) Overall Length and 26.4 Millimeter (mm) Overall Width Direct Mount Pilot Valve |
![]() 02006777 SMC® 119 Millimeter (mm) Overall Length and 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve |
|||||
Description | N/A VFA3240 Valve Air Pilot | N/A VFA3140-03 | N/A VFA5144 | N/A VFA3130-02N Valve, Air Pilot | N/A VFA5220-02 Valve, Air Pilot | |||||
Supplier Name | N/A SMC® | |||||||||
Manufacturer Part Number | N/A VFA3240 | N/A VFA3140-03 | N/A VFA5144 | N/A VFA3130-02N | N/A VFA5220-02 | |||||
Actuation | N/A Piloted Solenoid | |||||||||
Flow Coefficient (Cv)/Flow Factor (Kv) | N/A | N/A 0.62 (AB to EA/EB) 0.76 (P to A/B) | N/A | N/A 0.75 (AB to EA/EB) 1 (P to A/B) | N/A 1.9 (P to A/B) 2.2 (AB to EA/EB) | |||||
Maximum Operating Pressure | N/A 0.9 MPa | |||||||||
Minimum Operating Pressure | N/A 0.1 MPa | N/A 0.15 MPa | N/A 0.1 MPa | N/A 0.15 MPa | N/A 0.1 MPa | |||||
Normal State | N/A Normally Open | |||||||||
Number of Pilots | N/A Double Pilot | |||||||||
Number of Ports | N/A 5 | |||||||||
Number of Positions | N/A 2 | |||||||||
Number of Ways | N/A 4 | |||||||||
Operating Medium | N/A Air | |||||||||
Operating Temperature Range | N/A -10 to 60 ºC | |||||||||
Overall Height | N/A 63.5 mm | N/A 63.5 mm | N/A 45 mm | N/A 35 mm | N/A 45 mm | |||||
Overall Length | N/A 160.5 mm | N/A 128 mm | N/A | N/A 110.5 mm | N/A 119 mm | |||||
Overall Width | N/A 64.5 mm | N/A 64.5 mm | N/A 32 mm | N/A 26.4 mm | N/A 32 mm | |||||
Piping Type | N/A Body Ported | |||||||||
Port Connection Type | N/A Threaded | N/A | N/A | N/A | N/A | |||||
Port Gender | N/A Female | |||||||||
Thread Standard | N/A National Pipe Thread (NPT) | N/A | N/A | N/A | N/A | |||||
Weight | N/A 0.410 lb | N/A 0.77 lb | N/A 0.65 lb | N/A 0.310 lb | N/A 0.79 lb | |||||
|