COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Overall Height

Overall Length

N/A SMC® 160.5 Millimeter (mm) Overall Length and 64.5 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA3240 N/A 63.5 mm N/A 160.5 mm
N/A SMC® 128 Millimeter (mm) Overall Length and 64.5 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA3140-03 N/A 63.5 mm N/A 128 mm
N/A SMC® 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA5144 N/A 45 mm N/A
N/A SMC® 110.5 Millimeter (mm) Overall Length and 26.4 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA3130-02N N/A 35 mm N/A 110.5 mm
N/A SMC® 119 Millimeter (mm) Overall Length and 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA5220-02 N/A 45 mm N/A 119 mm
N/A SMC® 160.5 Millimeter (mm) Overall Length and 64.5 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA3240-03 N/A 63.5 mm N/A 160.5 mm
N/A SMC® 119 Millimeter (mm) Overall Length and 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA5220-03 N/A 45 mm N/A 119 mm
N/A SMC® 110 Millimeter (mm) Overall Length and 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA5120-03N N/A 45 mm N/A 110 mm
N/A SMC® 160.5 Millimeter (mm) Overall Length and 26.4 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA3230-01 N/A 36 mm N/A 160.5 mm
N/A SMC® 119 Millimeter (mm) Overall Length and 32 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA5220-02F N/A 45 mm N/A 119 mm
N/A SMC® 160.5 Millimeter (mm) Overall Length and 26.4 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA3230-02N N/A 36 mm N/A 160.5 mm
N/A SMC® 160.5 Millimeter (mm) Overall Length and 26.4 Millimeter (mm) Overall Width Direct Mount Pilot Valve N/A VFA3230-02 N/A 36 mm N/A 160.5 mm
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1