COMPANY HEADER
Print Back
NTN Duplex Angular Contact Bearings
Unit of Measure
Items NTN Duplex Angular Contact Bearings
00115420
NTN 70C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing
NTN 719CV Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing (04981548)
04981548
NTN 719CV Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing
NTN 72C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing (04510624)
04510624
NTN 72C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing
NTN 719CV Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing (04981548)
04898348
NTN 719HV Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing
NTN 5S Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing (04548115)
04548115
NTN 5S Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing
Description N/A 7009CGD2/GNP4 Bearing N/A 71915CVDUJ74 Bearing N/A 7204CDB/GNP5 Precision Angular Contact Ball N/A 71903HVDUJ84 Bearing N/A 5S-BNT908DTP2 Ball Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 7009CGD2/GNP4 N/A 71915CVDUJ74 N/A 7204CDB/GNP5 N/A 71903HVDUJ84 N/A 5S-BNT908DTP2
Series N/A 70C N/A 719CV N/A 72C N/A 719HV N/A 5S
Ball Screw Application N/A N/A Not for Ball Screws N/A N/A Not for Ball Screws N/A
Bearing Material N/A High Carbon Chrome Steel
Bore Diameter N/A 45 mm N/A 75 mm N/A 20 mm N/A 17 mm N/A 40 mm
Bore Type N/A
Cage Material N/A Nylon N/A Phenolic N/A Nylon N/A Phenolic N/A Phenolic Resin
Closure Type N/A Open
Contact Angle N/A 15 º N/A 15 º N/A 15 º N/A 25 º N/A 15 º
Duplex Type N/A Universal Flush Ground N/A Universal Flush Ground N/A Back to Back N/A Universal Flush Ground N/A Tandem
Fillet Radius N/A 1 mm N/A 1 mm N/A 1 mm N/A 0.3 mm N/A 0.6 mm
Finish/Coating N/A Uncoated
Inside Ring Width N/A 16 mm N/A 16 mm N/A 14 mm N/A 7 mm N/A 12 mm
Internal Clearance N/A C0
UPC Code N/A
Maximum Speed N/A N/A 19000 rpm N/A N/A 68000 rpm N/A
Maximum Speed (Grease) N/A 15600 rpm N/A N/A 20000 rpm N/A N/A
Maximum Speed (Oil) N/A 24960 rpm N/A N/A 27000 rpm N/A N/A
Operating Temperature Range N/A -40 to 120 ºC
Outside Ring Width N/A 16 mm N/A 16 mm N/A 14 mm N/A 7 mm N/A 12 mm
Outside Diameter N/A 75 mm N/A 105 mm N/A 47 mm N/A 30 mm N/A 62 mm
Overall Width N/A 32 mm N/A 32 mm N/A 28 mm N/A 14 mm N/A 24 mm
Precision Rating N/A International Organization for Standardization (ISO) Class 4 N/A International Organization for Standardization (ISO) Class 4 N/A International Organization for Standardization (ISO) Class 5 N/A International Organization for Standardization (ISO) Class 4 N/A International Organization for Standardization (ISO) Class 2
Radial Dynamic Load Capacity N/A 5500 lb N/A 6863 lbf N/A 23700 N N/A 1148 lbf N/A
Radial Static Load Capacity N/A 4350 lb N/A 7088 lbf N/A 16300 N N/A 675 lbf N/A
Number of Rows N/A
Fill Slot N/A
Weight N/A 1.01 lb N/A N/A N/A N/A