COMPANY HEADER
Print Back
04Z-04S_C--1000x1000_300dpi-_Ready-Lok-Male-Connector
Fitting-Ready-Lok-Male-Connector_2
Unit of Measure
Items 04Z-04S_C--1000x1000_300dpi-_Ready-Lok-Male-Connector
12Z-12S
Eaton Weatherhead Z Series Crimp Hose Fittings Ready-Lok Male Connector
List Price $163.86
04Z-04S_C--1000x1000_300dpi-_Ready-Lok-Male-Connector
08Z-08S
Eaton Weatherhead Z Series Crimp Hose Fittings Ready-Lok Male Connector
List Price $240.09
04Z-04S_C--1000x1000_300dpi-_Ready-Lok-Male-Connector
16Z-16S
Eaton Weatherhead Z Series Crimp Hose Fittings Ready-Lok Male Connector
List Price $117.22
04Z-04S_C--1000x1000_300dpi-_Ready-Lok-Male-Connector
04Z-04S
Eaton Weatherhead Z Series Crimp Hose Fittings Ready-Lok Male Connector
List Price $121.74
Description N/A
UPC Code N/A 639789291912 N/A 639789293015 N/A 639789293770 N/A 639789294203
Certifications N/A SAE J1176
Type N/A Fitting Assembly
Style N/A Crimp
Product Weight N/A 0.370 lb N/A 0.240 lb N/A 0.72 lb N/A 0.090 lb
Application N/A General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist
Product Material N/A Carbon Steel
Finish Plating N/A Trivalent Zinc Plated N/A Zinc Clear Trivalent Chromate N/A Trivalent Zinc Plated N/A Trivalent Zinc Plated
Thread Size 1 N/A
Compatible Hose ID N/A 0.750 in N/A 0.500 in N/A 1.000 in N/A 0.250 in
Product Length N/A 2.56 in N/A 2.52 in N/A 2.95 in N/A 2.18 in
End Type 1 N/A Ready-Lok
End Size 1 N/A 3/4 in N/A 1/2 in N/A 1 in N/A 1/4 in
ECCN N/A EAR99
Feature N/A Dura-Kote plating for superior corrosion resistance Innovative design to deliver performance and maximum uptime System engineered to extend hose assembly life
Package Height N/A 5.50 in
Package Length N/A 6.75 in
Package Weight N/A 1.37 lb N/A 1.24 lb N/A 1.72 lb N/A 1.09 lb
Package Width N/A 6.75 in
Product Height N/A 1.56 in N/A 1.22 in N/A 1.94 in N/A 0.88 in
Product Trade Name N/A Z Series
Product Width N/A 1.56 in N/A 1.22 in N/A 1.94 in N/A 0.88 in
Sub Brand N/A Weatherhead
UNSPSC N/A 27121707
Country Of Origin N/A US
Currency N/A USD
Lead Time N/A 7
Min Order Qty N/A 5 N/A 7 N/A 5 N/A 4
NMFC N/A 50
Net Pack Quantity N/A 1
Net Pack Quantity Units N/A EA
Part Status N/A AC
Segment Code N/A A
Angle Shape N/A Straight
Compatible Hoses N/A H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04
End Gender 1 N/A Male
End Gender 2 N/A N/A N/A N/A Female
Hex Size 1 N/A
Hex Size 2 N/A
Hose Cut off Factor N/A 1.37 in N/A 1.35 in N/A 1.60 in N/A 1.26 in
Hose Dash Size N/A -12 N/A -8 N/A -16 N/A -4
Inside Diameter N/A 0.61 in N/A 0.38 in N/A 0.81 in N/A 0.17 in
Outside Diameter N/A N/A 1.220 in N/A N/A 0.882 in
Thread Sealant N/A No