COMPANY HEADER
Print Back
Dormer Tools X Size Jobber Length Drill Bit (03440623)
Unit of Measure
Items Dormer Tools X Size Jobber Length Drill Bit (03440623)
03440623
Dormer Tools X Size Jobber Length Drill Bit
Dormer Tools X Size Jobber Length Drill Bit (03440623)
03440622
Dormer Tools W Size Jobber Length Drill Bit
Dormer Tools X Size Jobber Length Drill Bit (03440623)
03440621
Dormer Tools V Size Jobber Length Drill Bit
Dormer Tools X Size Jobber Length Drill Bit (03440623)
03440620
Dormer Tools U Size Jobber Length Drill Bit
Dormer Tools X Size Jobber Length Drill Bit (03440623)
03440619
Dormer Tools T Size Jobber Length Drill Bit
Description N/A
Supplier Name N/A Dormer Tools
Manufacturer Part Number N/A 0571859 N/A 0571842 N/A 0571835 N/A 0571828 N/A 0571811
Prop 65 N/A Yes
Coolant Delivery N/A External
Cutting Direction N/A Right Hand Cut
Double Margin N/A No
Drill Bit Size N/A X N/A W N/A V N/A U N/A T
Finish/Coating N/A Titanium Nitride (TiN) - Tip
Flute Length N/A 3-3/4 in N/A 3-3/4 in N/A 3-5/8 in N/A 3-5/8 in N/A 3-1/2 in
Helix Angle N/A 21 to 34 º
Material N/A High Speed Steel
Material Grade N/A M2
Overall Length N/A 5-1/8 in N/A 5-1/8 in N/A 5 in N/A 5 in N/A 4-7/8 in
Parabolic Flutes N/A No
Point Angle N/A 118 º
Point Type N/A Split Point
Series N/A A012
Shank Diameter N/A 10.084 mm N/A 9.804 mm N/A 9.576 mm N/A 9.347 mm N/A 9.093 mm
Shank Type N/A Plain Round
Industry Standards/Certifications N/A American National Standards Institute (ANSI) International Organization for Standardization (ISO)
Spiral Direction N/A Right Hand Spiral
Spiral Type N/A Regular Spiral