COMPANY HEADER
Print Back
Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit (01686699)
Unit of Measure
Items Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit (01686699)
01686699
Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit
Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit (01686699)
01686786
Precision Twist Drill® R52 Series #55 Size Bright Finish Taper Length Drill Bit
Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit (01686699)
01686775
Precision Twist Drill® R52 Series #49 Size Bright Finish Taper Length Drill Bit
Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit (01686699)
01686759
Precision Twist Drill® R52 Series #40 Size Bright Finish Taper Length Drill Bit
Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit (01686699)
01686753
Precision Twist Drill® R52 Series #37 Size Bright Finish Taper Length Drill Bit
Description N/A
Supplier Name N/A Precision Twist Drill®
Manufacturer Part Number N/A 052007 N/A 052055 N/A 052049 N/A 052040 N/A 052037
Prop 65 N/A Yes
Coolant Delivery N/A External
Cutting Direction N/A Right Hand Cut
Double Margin N/A No
Drill Bit Size N/A #7 N/A #55 N/A #49 N/A #40 N/A #37
Finish/Coating N/A Bright
Flute Length N/A 3-5/8 in N/A 1-3/4 in N/A 2 in N/A 2-1/2 in N/A 2-1/2 in
Helix Angle N/A
Material N/A High Speed Steel
Material Grade N/A
Overall Length N/A 6 in N/A 3 in N/A 3-3/4 in N/A 4-5/8 in N/A 4-5/8 in
Parabolic Flutes N/A No
Point Angle N/A 118 º
Point Type N/A
Series N/A R52
Shank Diameter N/A #7 N/A #55 N/A #49 N/A #40 N/A #37
Shank Type N/A Plain Round
Industry Standards/Certifications N/A American National Standards Institute (ANSI)
Spiral Direction N/A Right Hand Spiral
Spiral Type N/A