Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01686699 | N/A Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 052007 | Drill Bit Size N/A #7 | Overall Length N/A 6 in | Shank Diameter N/A #7 |
01686786 | N/A Precision Twist Drill® R52 Series #55 Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 052055 | Drill Bit Size N/A #55 | Overall Length N/A 3 in | Shank Diameter N/A #55 |
01686775 | N/A Precision Twist Drill® R52 Series #49 Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 052049 | Drill Bit Size N/A #49 | Overall Length N/A 3-3/4 in | Shank Diameter N/A #49 |
01686759 | N/A Precision Twist Drill® R52 Series #40 Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 052040 | Drill Bit Size N/A #40 | Overall Length N/A 4-5/8 in | Shank Diameter N/A #40 |
01686753 | N/A Precision Twist Drill® R52 Series #37 Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 052037 | Drill Bit Size N/A #37 | Overall Length N/A 4-5/8 in | Shank Diameter N/A #37 |
01686743 | N/A Precision Twist Drill® R52 Series #31 Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 052031 | Drill Bit Size N/A #31 | Overall Length N/A 5-1/8 in | Shank Diameter N/A #31 |
01686741 | N/A Precision Twist Drill® R52 Series #30 Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 052030 | Drill Bit Size N/A #30 | Overall Length N/A 5-3/8 in | Shank Diameter N/A #30 |
01686739 | N/A Precision Twist Drill® R52 Series #29 Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 052029 | Drill Bit Size N/A #29 | Overall Length N/A 5-3/8 in | Shank Diameter N/A 0.136 in |
01686529 | N/A Precision Twist Drill® R51FS Series 5/16 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051520 | Drill Bit Size N/A 5/16 in | Overall Length N/A 6-3/8 in | Shank Diameter N/A 5/16 in |
01686281 | N/A Precision Twist Drill® R51 Series 9/64 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051009 | Drill Bit Size N/A 9/64 in | Overall Length N/A 5-3/8 in | Shank Diameter N/A 9/64 in |
01686308 | N/A Precision Twist Drill® R51 Series 9/16 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051036 | Drill Bit Size N/A 9/16 in | Overall Length N/A 8-1/4 in | Shank Diameter N/A 9/16 in |
01686279 | N/A Precision Twist Drill® R51 Series 7/64 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051007 | Drill Bit Size N/A 7/64 in | Overall Length N/A 4-5/8 in | Shank Diameter N/A 7/64 in |
01686286 | N/A Precision Twist Drill® R51 Series 7/32 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051014 | Drill Bit Size N/A 7/32 in | Overall Length N/A 6 in | Shank Diameter N/A 7/32 in |
01686300 | N/A Precision Twist Drill® R51 Series 7/16 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051028 | Drill Bit Size N/A 7/16 in | Overall Length N/A 7-1/4 in | Shank Diameter N/A 7/16 in |
01686312 | N/A Precision Twist Drill® R51 Series 5/8 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051040 | Drill Bit Size N/A 5/8 in | Overall Length N/A 8-3/4 in | Shank Diameter N/A 5/8 in |
01686277 | N/A Precision Twist Drill® R51 Series 5/64 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051005 | Drill Bit Size N/A 5/64 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 5/64 in |
01686282 | N/A Precision Twist Drill® R51 Series 5/32 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051010 | Drill Bit Size N/A 5/32 in | Overall Length N/A 5-3/8 in | Shank Diameter N/A 5/32 in |
01686292 | N/A Precision Twist Drill® R51 Series 5/16 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051020 | Drill Bit Size N/A 5/16 in | Overall Length N/A 6-3/8 in | Shank Diameter N/A 5/16 in |
01686296 | N/A Precision Twist Drill® R51 Series 3/8 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051024 | Drill Bit Size N/A 3/8 in | Overall Length N/A 6-3/4 in | Shank Diameter N/A 3/8 in |
01686303 | N/A Precision Twist Drill® R51 Series 31/64 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051031 | Drill Bit Size N/A 31/64 in | Overall Length N/A 7-3/4 in | Shank Diameter N/A 31/64 in |
01686284 | N/A Precision Twist Drill® R51 Series 3/16 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051012 | Drill Bit Size N/A 3/16 in | Overall Length N/A 5-3/4 in | Shank Diameter N/A 3/16 in |
01686301 | N/A Precision Twist Drill® R51 Series 29/64 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051029 | Drill Bit Size N/A 29/64 in | Overall Length N/A 7-1/2 in | Shank Diameter N/A 29/64 in |
01686299 | N/A Precision Twist Drill® R51 Series 27/64 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051027 | Drill Bit Size N/A 27/64 in | Overall Length N/A 7-1/4 in | Shank Diameter N/A 27/64 in |
01686322 | N/A Precision Twist Drill® R51 Series 25/32 Inch (in) Size Oxide Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051050 | Drill Bit Size N/A 25/32 in | Overall Length N/A 9-7/8 in | Shank Diameter N/A 25/32 in |
01686293 | N/A Precision Twist Drill® R51 Series 21/64 Inch (in) Size Bright Finish Taper Length Drill Bit | Manufacturer Part Number N/A 051021 | Drill Bit Size N/A 21/64 in | Overall Length N/A 6-1/2 in | Shank Diameter N/A 21/64 in |