COMPANY HEADER
Print Back
INA (Schaeffler) Needle Roller Bearing Inner Rings
Unit of Measure
Items INA (Schaeffler) PI Series 0.5000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring (00095360)
00095360
INA (Schaeffler) PI Series 0.5000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring
INA (Schaeffler) Needle Roller Bearing Inner Rings
04479227
INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring
Image
00095455
INA (Schaeffler) PI Series 1.1250 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring
Description N/A PI081212 Inner Ring N/A PI162012 N/A PI 182216 Inner Race
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A PI081212 N/A PI162012 N/A PI 182216
Bore Diameter N/A 0.5000 in N/A 1.0000 in N/A 1.1250 in
Closure Type N/A N/A Open N/A
Lubrication Hole Type N/A Lubrication Hole N/A Oil Hole and Groove N/A
UPC Code N/A N/A 4012802472837 N/A 4012802064681
Material N/A Chrome Steel N/A Steel N/A Chrome Steel
Outside Diameter N/A 0.75 in N/A 1.25 in N/A 1.3750 in
Series N/A PI N/A N/A PI
Standards Met N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982 N/A N/A
Weight N/A 0.06 lb N/A N/A 0.16 lb
Width N/A 0.7500 in N/A 1 in N/A 1 in