COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bore Diameter

Material

Outside Diameter

Width

N/A INA (Schaeffler) PI Series 0.5000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring N/A 0.5000 in N/A Chrome Steel N/A 0.75 in N/A 0.7500 in
N/A INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring N/A 1.0000 in N/A Steel N/A 1.25 in N/A 1 in
N/A INA (Schaeffler) PI Series 1.1250 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring N/A 1.1250 in N/A Chrome Steel N/A 1.3750 in N/A 1 in
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1