COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Copper Tube Size (CTS) Coupling (06440777)
Unit of Measure
Items Nibco 1 Inch (in) Size Copper Tube Size (CTS) Coupling (06440777)
06440777
Nibco 1 Inch (in) Size Copper Tube Size (CTS) Coupling
Nibco 1/2 Inch (in) Size Copper Tube Size (CTS) Coupling (06440778)
06440778
Nibco 1/2 Inch (in) Size Copper Tube Size (CTS) Coupling
Nibco 1-1/2 Inch (in) Size Copper Tube Size (CTS) Coupling (06440779)
06440779
Nibco 1-1/2 Inch (in) Size Copper Tube Size (CTS) Coupling
Nibco 1-1/4 Inch (in) Size Copper Tube Size (CTS) Coupling (06440780)
06440780
Nibco 1-1/4 Inch (in) Size Copper Tube Size (CTS) Coupling
Nibco 1-1/2 Inch (in) Size Copper Tube Size (CTS) Coupling (06440779)
06440781
Nibco 1 x 3/4 Inch (in) Size Copper Tube Size (CTS) Coupling
Description N/A 4701-1 1 (Slip x Slip) CPVC CTS Coupling N/A 4701-1/2 1/2 (Slip x Slip) CPVC CTS N/A 4701-1-1/2 1-1/2 (Slip x Slip) CPVC CTS N/A 4701-1-1/4 1-1/4 (Slip x Slip) CPVC CTS N/A 4701-1 x 3/4 1 x 3/4 (Slip x Slip) CPVC CTS
Supplier Name N/A Nibco
Manufacturer Part Number N/A 4701-1 N/A 1023047 N/A 4701-1-1/2 N/A 4701-1-1/4 N/A 4701-1X3/4
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 1-1/2 in N/A 1-1/4 in N/A 1 x 3/4 in
Material N/A Chlorinated Polyvinyl Chloride (CPVC)