COMPANY HEADER
Print Back
Nibco 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling (06440849)
Unit of Measure
Items Nibco 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling (06440849)
06440849
Nibco 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling
Nibco 1-1/4 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling (06440850)
06440850
Nibco 1-1/4 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling
Nibco 2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling (06440851)
06440851
Nibco 2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling
Nibco 3 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling (06440863)
06440863
Nibco 3 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling
Nibco 1-1/4 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling (06440850)
06440864
Nibco 3 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) Hub x Hub Coupling
Description N/A 5801-1-1/2 1-1/2 ABS DWV HUB x HUB N/A 5801-1-1/4 1-1/4 ABS DWV HUB x HUB N/A 5801-2 2 ABS DWV HUB x HUB Coupling N/A 5801-3 3 ABS DWV HUB x HUB Coupling N/A 5801-3 x 1-1/2 3 x 1-1/2 ABS DWV HUB x HUB
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5801-1-1/2 N/A 5801-1-1/4 N/A 5801-2 N/A 5801-3 N/A 5801-3X1-1/2
Prop 65 N/A Yes
Size N/A 1-1/2 in N/A 1-1/4 in N/A 2 in N/A 3 in N/A 3 x 1-1/2 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)