COMPANY HEADER
Print Back
Nibco Eccentric Couplings
Unit of Measure
Items Nibco Eccentric Couplings
06441392
Nibco 1-1/4 x 1 Inch (in) Size Eccentric Coupling
Nibco Eccentric Couplings
06441393
Nibco 1-1/4 x 3/4 Inch (in) Size Eccentric Coupling
Nibco Eccentric Couplings
06441394
Nibco 1 x 3/4 Inch (in) Size Eccentric Coupling
Nibco Eccentric Couplings
06441395
Nibco 3/4 x 1/2 Inch (in) Size Eccentric Coupling
Description N/A 702-11/4 x 1 1-1/4 x 1 C x C Cast Copper N/A 702-11/4 x 3/4 1-1/4 x 3/4 C x C Cast Copper N/A 702-1 x 3/4 1 x 3/4 C x C Cast Copper N/A 702-3/4 x 1/2 3/4 x 1/2 C x C Cast Copper
Supplier Name N/A Nibco
Manufacturer Part Number N/A 702-11/4X1 N/A 702-11/4X3/4 N/A 702-1X3/4 N/A 702-3/4X1/2
Prop 65 N/A Yes
Size N/A 1-1/4 x 1 in N/A 1-1/4 x 3/4 in N/A 1 x 3/4 in N/A 3/4 x 1/2 in
Material N/A Cast Copper