COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

N/A Nibco 1-1/4 x 1 Inch (in) Size Eccentric Coupling N/A Nibco N/A 702-11/4X1 N/A 1-1/4 x 1 in N/A Cast Copper
N/A Nibco 1-1/4 x 3/4 Inch (in) Size Eccentric Coupling N/A Nibco N/A 702-11/4X3/4 N/A 1-1/4 x 3/4 in N/A Cast Copper
N/A Nibco 1 x 3/4 Inch (in) Size Eccentric Coupling N/A Nibco N/A 702-1X3/4 N/A 1 x 3/4 in N/A Cast Copper
N/A Nibco 3/4 x 1/2 Inch (in) Size Eccentric Coupling N/A Nibco N/A 702-3/4X1/2 N/A 3/4 x 1/2 in N/A Cast Copper
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1