COMPANY HEADER
Print Back
O-Ring Boss For Straight Thread Tube Fitting
Brennan O-Rings
Unit of Measure
Items Brennan O-Rings
00328673
Brennan O-Ring for 1-1/4 Inch (in) Male O-Ring Boss Thread
Brennan O-Rings
00328680
Brennan O-Ring for 1-1/2 Inch (in) Male O-Ring Boss Thread
Brennan O-Rings
00328621
Brennan O-Ring for 3/8 Inch (in) Male O-Ring Boss Thread
Brennan O-Rings
00328648
Brennan O-Ring for 3/4 Inch (in) Male O-Ring Boss Thread
Brennan O-Rings
00328630
Brennan O-Ring for 1/2 Inch (in) Male O-Ring Boss Thread
Description N/A O-Ring Boss For Straight Thread Tube Fitting
Brands N/A Chemigum Hycar Krynac Nysyn Paracril Perbunan
Supplier Name N/A Brennan
Manufacturer Part Number N/A 4000-20 N/A 4000-24 N/A 4000-06 N/A 4000-12 N/A 4000-08
Prop 65 N/A Yes
Cross Section N/A 0.118 in N/A 0.118 in N/A 0.0781 in N/A 0.116 in N/A 0.087 in
Hardness N/A 90 duro
Inside Diameter N/A 1.475 in N/A 1.72 in N/A 0.4688 in N/A 0.924 in N/A 0.644 in
Material N/A Buna-N
Method Sold N/A Priced Per Each
Outside Diameter N/A 1.711 in N/A 1.956 in N/A 0.624 in N/A 1-5/32 in N/A 0.818 in
Standard Package Quantity N/A 1 Each
Temperature Range N/A -40 to 275 ºF
Typical Applications N/A Use With Petroleum Lubricants, Hydraulic Oils, Gasoline, Water,& Alcohol
Weight N/A 0.01 lb