COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
O-Ring Boss For Straight Thread Tube Fitting
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Cross Section

Inside Diameter

Outside Diameter

Temperature Range

N/A Brennan O-Ring for 1-1/4 Inch (in) Male O-Ring Boss Thread N/A 0.118 in N/A 1.475 in N/A 1.711 in N/A -40 to 275 ºF
N/A Brennan O-Ring for 1-1/2 Inch (in) Male O-Ring Boss Thread N/A 0.118 in N/A 1.72 in N/A 1.956 in N/A -40 to 275 ºF
N/A Brennan O-Ring for 3/8 Inch (in) Male O-Ring Boss Thread N/A 0.0781 in N/A 0.4688 in N/A 0.624 in N/A -40 to 275 ºF
N/A Brennan O-Ring for 3/4 Inch (in) Male O-Ring Boss Thread N/A 0.116 in N/A 0.924 in N/A 1-5/32 in N/A -40 to 275 ºF
N/A Brennan O-Ring for 1/2 Inch (in) Male O-Ring Boss Thread N/A 0.087 in N/A 0.644 in N/A 0.818 in N/A -40 to 275 ºF
N/A Brennan O-Ring for 1/4 Inch (in) Male O-Ring Boss Thread N/A 0.072 in N/A 0.351 in N/A 0.495 in N/A -40 to 275 ºF
N/A Brennan O-Ring for 7/8 Inch (in) Male O-Ring Boss Thread N/A 0.116 in N/A 1.047 in N/A 1.279 in N/A -40 to 275 ºF
N/A Brennan O-Ring for 1 Inch (in) Male O-Ring Boss Thread N/A 0.116 in N/A 1.171 in N/A 1.403 in N/A -40 to 275 ºF
N/A Brennan O-Ring for 5/8 Inch (in) Male O-Ring Boss Thread N/A 0.097 in N/A 0.755 in N/A 0.949 in N/A -40 to 275 ºF
N/A Brennan O-Ring for 5/16 Inch (in) Male O-Ring Boss Thread N/A 0.072 in N/A 0.414 in N/A 0.558 in N/A -40 to 275 ºF
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1