COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
Items Bunting Bronze Thrust Bearing Washers
02626391
Bunting AAM Series 35 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing
Bunting Bronze Thrust Bearing Washers
02626393
Bunting AAM Series 30 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing
Bunting Bronze Thrust Bearing Washers
03689399
Bunting AAM Series 35 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing
Bunting Bronze Thrust Bearing Washers
05765101
Bunting AAM Series 25 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing
Bunting Bronze Thrust Bearing Washers
07663097
Bunting AAM Series 6 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing
Description N/A AAM3545-25 N/A AAM3040-30 N/A AAM3545-35 Bearing N/A AAM025030025 Bushing N/A AAM006009010 Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905176715 N/A 717905209390 N/A 717905176722 N/A N/A 717905178610
Manufacturer Part Number N/A AAM035045025 N/A AAM030040030 N/A AAM035045035 N/A AAM025030025 N/A AAM006009010
Bearing Material N/A Powdered Metal
Bore Diameter N/A 35 mm N/A 30 mm N/A 35 mm N/A 25 mm N/A 6 mm
Material Specification N/A Society of Automotive Engineers (SAE) 841
Maximum V Value N/A 1200 sfpm
Maximum P Value N/A 2000
Maximum PV Value N/A 50000
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 45 mm N/A 40 mm N/A 45 mm N/A 30 mm N/A 9 mm
Overall Length N/A 25 mm N/A 30 mm N/A 35 mm N/A 25 mm N/A 10 mm
Series N/A AAM
Sleeve Bearing Type N/A Plain Sleeve
Standards Met N/A American Society for Testing and Materials (ASTM)
Weight N/A 0.2330 lb N/A 0.2450 lb N/A 0.326 lb N/A 0.08 lb N/A 0.005 lb
Features & Benefits N/A
  • Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF
  • Consult Bunting if application requires higher temperatures or other specific operating conditions