Item # |
Item Name |
Maximum V Value |
Maximum P Value |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
02626391 | N/A Bunting AAM Series 35 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 45 mm | Overall Length N/A 25 mm |
02626393 | N/A Bunting AAM Series 30 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 40 mm | Overall Length N/A 30 mm |
03689399 | N/A Bunting AAM Series 35 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 45 mm | Overall Length N/A 35 mm |
05765101 | N/A Bunting AAM Series 25 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 30 mm | Overall Length N/A 25 mm |
07663097 | N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 9 mm | Overall Length N/A 10 mm |
07703889 | N/A Bunting AAM Series 38 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 44 mm | Overall Length N/A 25 mm |
07722425 | N/A Bunting AAM Series 5 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 8 mm | Overall Length N/A 8 mm |
08003716 | N/A Bunting AAM Series 2 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 5 mm | Overall Length N/A 2 mm |
08003717 | N/A Bunting AAM Series 2 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 5 mm | Overall Length N/A 3 mm |
08003718 | N/A Bunting AAM Series 4 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 8 mm | Overall Length N/A 4 mm |
08003719 | N/A Bunting AAM Series 4 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 8 mm | Overall Length N/A 6 mm |
08003720 | N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 9 mm | Overall Length N/A 4 mm |
08003721 | N/A Bunting AAM Series 7 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 10 mm | Overall Length N/A 10 mm |
08003722 | N/A Bunting AAM Series 8 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 14 mm | Overall Length N/A 8 mm |
08003723 | N/A Bunting AAM Series 10 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 14 mm | Overall Length N/A 8 mm |
08003724 | N/A Bunting AAM Series 15 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 20 mm | Overall Length N/A 16 mm |
08003725 | N/A Bunting AAM Series 15 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 21 mm | Overall Length N/A 20 mm |
08003726 | N/A Bunting AAM Series 15 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 22 mm | Overall Length N/A 20 mm |
08003727 | N/A Bunting AAM Series 18 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 24 mm | Overall Length N/A 18 mm |
08003728 | N/A Bunting AAM Series 22 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 27 mm | Overall Length N/A 22 mm |
08003729 | N/A Bunting AAM Series 22 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 28 mm | Overall Length N/A 18 mm |
08003730 | N/A Bunting AAM Series 22 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 29 mm | Overall Length N/A 18 mm |
08003731 | N/A Bunting AAM Series 28 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 32 mm | Overall Length N/A 28 mm |
08003732 | N/A Bunting AAM Series 28 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 33 mm | Overall Length N/A 28 mm |
08003733 | N/A Bunting AAM Series 32 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing | Maximum V Value N/A 1200 sfpm | Maximum P Value N/A 2000 | Outside Diameter N/A 38 mm | Overall Length N/A 25 mm |