COMPANY HEADER
Print Back
Nexen Hub Collar Extensions
Unit of Measure
Items Nexen Hub Collar Extensions
00911941
Nexen 0.8750 Inch (in) Bore Size Hub Collar Extension
Nexen Hub Collar Extensions
00911971
Nexen 1.1250 Inch (in) Bore Size Hub Collar Extension
Nexen Hub Collar Extensions
00912003
Nexen 1.2500 Inch (in) Bore Size Hub Collar Extension
Nexen Hub Collar Extensions
00912035
Nexen 1.5000 Inch (in) Bore Size Hub Collar Extension
Nexen Hub Collar Extensions
00912067
Nexen 1.7500 Inch (in) Bore Size Hub Collar Extension
Description N/A 924300 5H30P Hub Collar N/A 924400 5H35P Hub Collar N/A 924500 5H40P Hub Collar N/A 924600 5H45P Hub Collar N/A 924700 5H50P Hub Collar
Supplier Name N/A Nexen
Manufacturer Part Number N/A 924300 N/A 924400 N/A 924500 N/A 924600 N/A 924700
Bore Size N/A 0.8750 in N/A 1.1250 in N/A 1-1/4 in N/A 1-1/2 in N/A 1.7500 in
Bore Style N/A Straight Shaft
For Use With N/A 4H30P Series Clutches 5H30P Series Clutches N/A 4H35P Series Clutches 5H35P Series Clutches N/A 4H40P Series Clutches 5H40P Series Clutches N/A 4H45P Series Clutches 5H45P Series Clutches N/A 4H50P Series Clutches 5H50P Series Clutches
Parts Category N/A Adapters Bushings Couplings
Weight N/A N/A 0.5 lb N/A 0.5 lb N/A 1 lb N/A 1.5 lb
Features & Benefits N/A Allows clutch non-full shaft insertion when coupling shafts
General Information N/A Includes set screws and mounting screws. Requires drilling and tapping clutch hub end to mount extension.