COMPANY HEADER
Print Back
Nexen TC Caliper Brakes
Unit of Measure
Items Nexen TC Caliper Brakes
02058789
Nexen 500 Horsepower·Hour (hp·hr) Approximate Brake Facing Life TC Caliper Brake
Nexen TC Caliper Brakes
02506091
Nexen 1000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life TC Caliper Brake
Description N/A 835132 N/A 835131 TC-L Caliper, Half, LCO
Supplier Name N/A Nexen
Manufacturer Part Number N/A 835132 N/A 835131
Accessory Bushing N/A 819200 (FWB 0.750 in), 819300 (FWB 0.875 in), 819400 (FWB 1.000 in), 820000 (FWB Blank Bore)
Approximate Brake Facing Life N/A 500 hp·hr N/A 1000 hp·hr
Brake Air Chamber Volume when New N/A 0.372 in³
Brake Air Chamber Volume when Worn Out N/A 0.609 in³
Brake Facing Edge Color Code N/A Red N/A Green
Brake Facing Effective Area N/A 8.0 in²
Brake Facing Type N/A Standard Coefficient N/A Low Coefficient
Brake Peak Thermal Input Rate N/A 16.00 hp
Brake Response Factor N/A 0.021
Brake Series N/A TC Caliper Half
Caliper Disc N/A 855500 (10.000 in) 855600 (12.000 in) 855700 (14.000 in) 855800 (16.000 in)
Controllers N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535
Disc Thickness N/A Unlimited
Disc Working Radius N/A WR=D/2-1.150 in. for 8.000 in. or Larger Discs
Engagement N/A Air Engaged
Release N/A Spring Release
Facing Kit N/A 835112 N/A 835113
Finish N/A Bare Aluminum
Function N/A Tensioning
Maximum Pressure N/A 80 psi
Maximum Static Brake Torque with a 16.000 Inch (in) Disc N/A 480 in·lb N/A 288 in·lb
Minimum Engagement Pressure N/A 1 psi
Mounting Configuration N/A Bracket Mounted
Open or Enclosed Design N/A Open
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi) N/A 70 lb·ft
Weight N/A 1.5 lb
Features & Benefits N/A
  • 3 coefficients of friction facings
  • Diaphragm actuated, spring returned brake for tension control or low cyclic duty applications
General Information N/A This is a caliper half (one side), order two caliper halves for two sided disc applications. Ideal for tension control applications.