COMPANY HEADER
Print Back
SMC® Filters with Regulators
Unit of Measure
Items SMC® Filters with Regulators
05414598
SMC® Filter with Regulators
SMC® Filters with Regulators
04352768
SMC® 1/4 Inch (in) Port Size Filter with Regulators
SMC® Filters with Regulators
02008271
SMC® 3/8 Inch (in) Port Size Filter with Regulators
SMC® Filters with Regulators
02008088
SMC® 1/8 Inch (in) Port Size Filter with Regulators
SMC® Filters with Regulators
02008270
SMC® 3/8 Inch (in) Port Size Filter with Regulators
Description N/A AW30-F03DEH Filter Regulator N/A AW20-N02BCE-CRZ N/A AW30-N03DH-Z (Old NAW3000-N03D) N/A AW20-N01BCG-6CZ (Old NAW2000-N01BDG-6C N/A AW30-N03CH-Z (Old NAW3000-N03C)
Supplier Name N/A SMC®
Manufacturer Part Number N/A AW30-F03DEH N/A AW20-N02BCE-CRZ N/A AW30-N03DH-Z N/A AW20-N01BCG-6CZ N/A AW30-N03CH-Z
Body Size N/A N/A 20 N/A 30 N/A 20 N/A 30
Bowl Material N/A N/A Polycarbonate N/A Polycarbonate N/A Nylon N/A Polycarbonate
Bowl Options N/A N/A With Guard N/A With Guard N/A With Guard N/A With Guard
Configuration N/A N/A One-Piece N/A One-Piece N/A One-Piece N/A One-Piece
Drain Method N/A N/A Automatic (Normally Closed) N/A Automatic (Normally Open) N/A Automatic (Normally Closed) N/A Automatic (Normally Closed)
Element Life N/A N/A 2 year N/A 2 year N/A 2 year N/A 2 year
Exhaust Port Size N/A
Filter Rating N/A N/A 5 µm N/A 5 µm N/A 5 µm N/A 5 µm
Options Included N/A N/A Drain Cock Embedded Pressure Gauge with Limit Indicator Mounting Bracket N/A Drain Cock Panel Mount Nut N/A Drain Cock Mounting Bracket Round Pressure Gauge with Limit Indicator N/A Drain Cock Panel Mount Nut
Knob Type N/A N/A N/A Non-Rising N/A Non-Rising N/A Non-Rising
Maximum Flow Rate N/A N/A N/A 70.63 scfm N/A 19.42 scfm N/A 70.63 scfm
Maximum Operating Pressure N/A N/A 145 psi N/A 145 psi N/A 145 psi N/A 145 psi
Operating Medium N/A N/A Air N/A Air N/A Air N/A Air
Operating Temperature Range N/A N/A 23 to 140 ºF N/A 23 to 140 ºF N/A 23 to 140 ºF N/A 23 to 140 ºF
Port Size N/A N/A 1/4 in N/A 3/8 in N/A 1/8 in N/A 3/8 in
Port Thread Standard N/A N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT)
Pressure Control Type N/A N/A Relief Valve N/A Relief Valve N/A Relief Valve N/A Relief Valve
Proof Pressure N/A N/A 218 psi N/A 218 psi N/A 218 psi N/A 218 psi
Set Pressure Range N/A N/A 7 to 123 psi N/A 7 to 123 psi N/A 7 to 123 psi N/A 7 to 123 psi
Standards Met N/A N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371 N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371 N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371 N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371
Thread Type N/A
Country Of Origin N/A
MINO N/A
Prop 65 N/A
Series N/A
Weight N/A N/A 0.93 lb N/A N/A 0.99 lb N/A
Package Type N/A Each
Features & Benefits N/A