COMPANY HEADER
Print Back
SMC® Relief Valves with One Touch Fitting
Unit of Measure
Items SMC® 0.04 Pound (lb) Weight One Touch Fitting Relief Valve (01990042)
01990042
SMC® 0.04 Pound (lb) Weight One Touch Fitting Relief Valve
SMC® 0.04 Pound (lb) Weight One Touch Fitting Relief Valve (01990042)
01990047
SMC® 0.20 Pound (lb) Weight One Touch Fitting Relief Valve
SMC® Relief Valves with One Touch Fitting
01990040
SMC® 0.08 Pound (lb) Weight One Touch Fitting Relief Valve
SMC® 0.04 Pound (lb) Weight One Touch Fitting Relief Valve (01990042)
01990046
SMC® 0.08 Pound (lb) Weight One Touch Fitting Relief Valve
SMC® Relief Valves with One Touch Fitting
01990043
SMC® 0.04 Pound (lb) Weight One Touch Fitting Relief Valve
Description N/A KEB06 Valve, Relief, 1-Touch Fitting N/A KEC-03 Relief Valve Push Button/GUAR N/A KEA10 Valve, Relief, 1-Touch Fitting N/A KEC-02 Relief Valve Push Button/GUAR N/A KEB08 Valve, Relief, 1-Touch Fitting
Supplier Name N/A SMC®
Manufacturer Part Number N/A KEB06 N/A KEC-03 N/A KEA10 N/A KEC-02 N/A KEB08
Port/Tube Outside Diameter 1 Type N/A Push-to-Connect N/A British Standard Pipe Taper (BSPT) N/A Push-to-Connect N/A British Standard Pipe Taper (BSPT) N/A Push-to-Connect
Port/Tube Outside Diameter 1 N/A 6 mm N/A 3/8 in N/A 10 mm N/A 1/4 in N/A 8 mm
Port Connection Type N/A Push-to-Connect N/A Threaded N/A Push-to-Connect N/A Threaded N/A Push-to-Connect
Standards Met N/A Japanese Industrial Standards (JIS)
Weight N/A 0.03 lb N/A 0.2 lb N/A 0.08 lb N/A 0.15 lb N/A 0.04 lb
Port Gender N/A N/A Female N/A N/A Female N/A