COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Port/Tube Outside Diameter 1

Weight

N/A SMC® 0.04 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEB06 N/A 6 mm N/A 0.03 lb
N/A SMC® 0.20 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEC-03 N/A 3/8 in N/A 0.2 lb
N/A SMC® 0.08 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEA10 N/A 10 mm N/A 0.08 lb
N/A SMC® 0.08 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEC-02 N/A 1/4 in N/A 0.15 lb
N/A SMC® 0.04 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEB08 N/A 8 mm N/A 0.04 lb
N/A SMC® 0.03 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEA06 N/A 6 mm N/A 0.04 lb
N/A SMC® 0.08 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEA12 N/A N/A 0.08 lb
N/A SMC® 0.06 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEA08 N/A N/A 0.06 lb
N/A SMC® 0.07 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEB10 N/A N/A 0.07 lb
N/A SMC® 0.08 Pound (lb) Weight One Touch Fitting Relief Valve N/A KEB12 N/A N/A 0.08 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1