COMPANY HEADER
Print Back
SMC® Lockout Relief Valves
Unit of Measure
Items SMC® Lockout Relief Valves
03649519
SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve
SMC® Lockout Relief Valves
03572990
SMC® 110 Millimeter (mm) Overall Length Pneumatic Relief Valve
SMC® Lockout Relief Valves
02614029
SMC® 134 Millimeter (mm) Overall Length Pneumatic Relief Valve
SMC® Lockout Relief Valves
02945157
SMC® 59 Millimeter (mm) Overall Length Pneumatic Relief Valve
SMC® Lockout Relief Valves
03088947
SMC® 78 Millimeter (mm) Overall Length Pneumatic Relief Valve
Description N/A VHS20-01 N/A VHS40-F06 Valve N/A VHS50-N06-Z Valve N/A VHS20-F02 Shut-Off Valve - 1/4" PT N/A VHS30-03 Valve
Supplier Name N/A SMC®
Manufacturer Part Number N/A VHS20-01 N/A VHS40-F06 N/A VHS50-N06-Z N/A VHS20-F02 N/A VHS30-03
Body Material N/A Zinc N/A Aluminum N/A Aluminum N/A Zinc N/A Aluminum
Flow Coefficient (Cv)/Flow Factor (Kv) N/A 0.54 (In to Out) 0.6 (Out to Exhaust) N/A 2.12 (Out to Exhaust) 4.17 (In to Out) N/A 2.85 (Out to Exhaust) 4.44 (In to Out) N/A 0.76 (In to Out) 0.87 (Out to Exhaust) N/A 1.57 (Out to Exhaust) 1.68 (In to Out)
Knob Color N/A Red (Handle)
Manual Operation Type N/A Lever
Number of Ports N/A
Operating Pressure Range N/A 0.1 to 1 MPa
Operating Temperature Range N/A -5 to 60 ºC
Overall Height N/A 40 mm N/A 75 mm N/A 90 mm N/A 40 mm N/A 53 mm
Overall Length N/A 59 mm N/A 110 mm N/A 134 mm N/A 59 mm N/A 78 mm
Overall Width N/A 28 mm N/A 44 mm N/A 54 mm N/A 28 mm N/A 30 mm
Port Gender N/A Female
Port Size N/A 1/8 in N/A 3/4 in N/A 3/4 in N/A 1/4 in N/A 3/8 in
Port Thread Standard N/A British Standard Pipe Taper (BSPT) N/A British Standard Pipe Parallel (BSPP) N/A National Pipe Thread (NPT) N/A British Standard Pipe Parallel (BSPP) N/A British Standard Pipe Taper (BSPT)
Proof Pressure N/A 1.5 MPa
Seal Material N/A N/A Nitrile N/A Nitrile N/A N/A
Standards Met N/A Japanese Industrial Standards (JIS) Occupational Safety and Health Administration (OSHA)
Weight N/A 0.450 lb N/A 1.01 lb N/A 1.94 lb N/A 0.44 lb N/A
General Information N/A Return Spring