COMPANY HEADER
Print Back
FAG (Schaeffler) 25 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing (05886040)
Unit of Measure
Items FAG (Schaeffler) 25 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing (05886040)
05886040
FAG (Schaeffler) 25 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing
FAG (Schaeffler) 25 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing (05886040)
06603556
FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing
Description N/A 4305-BB-TVH Bearing N/A 4307-BB-TVH Double-Row Deep Groove Ball Bearing
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A 4305-BB-TVH N/A 4307-BB-TVH
Bore Diameter N/A 25 mm N/A 35 mm
Bore Type N/A Round
Closure Type N/A Open
Dynamic Load Rating N/A 34500 N N/A 58000 N
Fillet Radius N/A 1.1 mm N/A 1.5 mm
UPC Code N/A 4026677965998 N/A 4026677966032
Maximum Speed N/A 9400 rpm N/A 6900 rpm
Number of Rows N/A Double-Row
Outside Diameter N/A 62 mm N/A 80 mm
Overall Width N/A 24 mm N/A 31 mm
Fill Slot N/A Non-Fill Slot
Static Load Rating N/A 22900 N N/A 40500 N