COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bore Diameter

Fillet Radius

Outside Diameter

Overall Width

N/A FAG (Schaeffler) 25 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing N/A 25 mm N/A 1.1 mm N/A 62 mm N/A 24 mm
N/A FAG (Schaeffler) 35 Millimeter (mm) Bore Diameter Double-Row Deep Groove Ball Bearing N/A 35 mm N/A 1.5 mm N/A 80 mm N/A 31 mm
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1