Items |
![]() 05087959 Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing |
![]() 05235537 Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing |
![]() 06760872 Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing |
![]() 06760873 Nice® (RBC®) 0.25 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing |
![]() 06760874 Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Flanged Single Row Machined Radial Ball Bearing |
|||||
Description | N/A | |||||||||
Brands | N/A | |||||||||
UPC Code | N/A 637401450983 | N/A 637401450976 | N/A 637401447846 | N/A 637401447853 | N/A 637401447860 | |||||
Manufacturer Part Number | N/A FSRM085610BF18 | N/A FSRM084811BF18 | N/A FSRM042205BF18 | N/A FSRM042805BF18 | N/A FSRM052805BF18 | |||||
Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
ECCN | N/A | |||||||||
Harmonization Code | N/A | |||||||||
Prop 65 | N/A Yes | |||||||||
Bearing Material | N/A GCr15 Steel | |||||||||
Bore Diameter | N/A 0.50 in | N/A 0.50 in | N/A 0.25 in | N/A 0.25 in | N/A 0.31 in | |||||
Bore Type | N/A Round | |||||||||
Cage Material | N/A No Cage | |||||||||
Closure Type | N/A Open | |||||||||
Dynamic Load Capacity | N/A 1400 lbf | N/A 1328 lbf | N/A 330 lbf | N/A 403 lbf | N/A 425 lbf | |||||
Finish/Coating | N/A Zinc | |||||||||
Flange Diameter | N/A 1.870 in | N/A 1.620 in | N/A 0.807 in | N/A 0.995 in | N/A 0.995 in | |||||
Inner Ring Width | N/A 0.625 in | N/A 0.687 in | N/A 0.312 in | N/A 0.312 in | N/A 0.312 in | |||||
Internal Clearance | N/A C0 | |||||||||
Maximum Speed | N/A 1500 rpm | |||||||||
Outer Ring Width | N/A 0.562 in | N/A 0.625 in | N/A 0.25 in | N/A 0.25 in | N/A 0.25 in | |||||
Outside Diameter | N/A 1.75 in | N/A 1.50 in | N/A 0.6875 in | N/A 0.8750 in | N/A 0.8750 in | |||||
Outside Diameter Design | N/A Flanged | |||||||||
Outside Ring Shape | N/A Flanged | |||||||||
Overall Width | N/A 0.6250 in | N/A 0.6875 in | N/A 0.3125 in | N/A 0.3125 in | N/A 0.3125 in | |||||
Precision Rating | N/A Unground | |||||||||
Radial Dynamic Load Capacity | N/A 1400 lbf | N/A 1328 lbf | N/A 330 lbf | N/A 403 lbf | N/A 425 lbf | |||||
Number of Rows | N/A 1 | |||||||||
Fill Slot | N/A Non-Fill Slot | |||||||||
Snap Ring Included | N/A Without Snap Ring | |||||||||
Weight | N/A 0.309 lb | N/A 0.242 lb | N/A 0.023 lb | N/A 0.038 lb | N/A 0.036 lb | |||||
Features & Benefits |
N/A
|
|||||||||
|