COMPANY HEADER
Print Back
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (02758645)
Unit of Measure
Items Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (02758645)
02758656
Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway (02758646)
02758657
Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (02758645)
00243583
Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway (02758646)
01464179
Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (02758645)
00243584
Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway
Description N/A RC-037-KW Shaft Coupling N/A RC-037-S-KW Shaft Coupling N/A RC-050-KW Coupling N/A RC-050-S-KW Coupling N/A RC-062-KW Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A RC-037-KW N/A RC-037-S-KW N/A RC-050-KW N/A RC-050-S-KW N/A RC-062-KW
Series N/A RC
Bore Size N/A 3/8 in N/A 3/8 in N/A 1/2 in N/A 1/2 in N/A 5/8 in
Finish N/A Black Oxide N/A Plain N/A Black Oxide N/A Plain N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Type N/A Set Screw with Keyway
Harmonization Code N/A 8483.60.8000
Outside Diameter N/A 0.75 in N/A 0.75 in N/A 1 in N/A 1 in N/A 1.25 in
Overall Length N/A 1.0000 in N/A 1.0000 in N/A 1.5000 in N/A 1.5000 in N/A 2.0000 in
Set Screw Material N/A Steel - American Society for Testing and Materials (ASTM) F912 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 N/A Steel - American Society for Testing and Materials (ASTM) F912 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 N/A Steel - American Society for Testing and Materials (ASTM) F912
Set Screw Thread Size N/A 1/4-20 x 3/16 in N/A 1/4-20 x 3/16 in N/A 1/4-20 x 3/16 in N/A 1/4-20 x 3/16 in N/A 5/16-18 x 1/4 in
Weight N/A 0.09 lb N/A 0.09 lb N/A 0.24 lb N/A 0.24 lb N/A 0.5 lb