Item # |
Item Name |
Bore Size |
Finish |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
02758656 | N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 3/8 in | Finish N/A Black Oxide | Outside Diameter N/A 0.75 in | Overall Length N/A 1.0000 in |
02758657 | N/A Climax Metal RC Series 0.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 3/8 in | Finish N/A Plain | Outside Diameter N/A 0.75 in | Overall Length N/A 1.0000 in |
00243583 | N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1/2 in | Finish N/A Black Oxide | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
01464179 | N/A Climax Metal RC Series 1.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1/2 in | Finish N/A Plain | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
00243584 | N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 5/8 in | Finish N/A Black Oxide | Outside Diameter N/A 1.25 in | Overall Length N/A 2.0000 in |
01464180 | N/A Climax Metal RC Series 1.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 5/8 in | Finish N/A Plain | Outside Diameter N/A 1.25 in | Overall Length N/A 2.0000 in |
00243585 | N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 3/4 in | Finish N/A Black Oxide | Outside Diameter N/A 1.50 in | Overall Length N/A 2.0000 in |
01464181 | N/A Climax Metal RC Series 1.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 3/4 in | Finish N/A Plain | Outside Diameter N/A 1.50 in | Overall Length N/A 2.0000 in |
00243586 | N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 0.8750 in | Finish N/A Black Oxide | Outside Diameter N/A 1.75 in | Overall Length N/A 2.0000 in |
01464183 | N/A Climax Metal RC Series 1.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 0.8750 in | Finish N/A Plain | Outside Diameter N/A 1.75 in | Overall Length N/A 2.0000 in |
00243587 | N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1 in | Finish N/A Black Oxide | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
01464184 | N/A Climax Metal RC Series 2.0000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1 in | Finish N/A Plain | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
00243588 | N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1.1250 in | Finish N/A Black Oxide | Outside Diameter N/A 2.1250 in | Overall Length N/A 3.0000 in |
06634653 | N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1.1250 in | Finish N/A Plain | Outside Diameter N/A 2.1250 in | Overall Length N/A 3.0000 in |
00243589 | N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1-1/4 in | Finish N/A Black Oxide | Outside Diameter N/A 2.2500 in | Overall Length N/A 4.0000 in |
01464185 | N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1-1/4 in | Finish N/A Plain | Outside Diameter N/A 2.2500 in | Overall Length N/A 4.0000 in |
00243590 | N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1.3750 in | Finish N/A Black Oxide | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
06707836 | N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1.3750 in | Finish N/A Plain | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
00243591 | N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1-1/2 in | Finish N/A Black Oxide | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
05863311 | N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1-1/2 in | Finish N/A Plain | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
04171662 | N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1.7500 in | Finish N/A Black Oxide | Outside Diameter N/A 2.75 in | Overall Length N/A 4-1/2 in |
06707826 | N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 1.7500 in | Finish N/A Plain | Outside Diameter N/A 2.75 in | Overall Length N/A 4-1/2 in |
04171513 | N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 2 in | Finish N/A Black Oxide | Outside Diameter N/A 3.3125 in | Overall Length N/A 4-1/2 in |
06707757 | N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling with Keyway | Bore Size N/A 2 in | Finish N/A Plain | Outside Diameter N/A 3.3125 in | Overall Length N/A 4-1/2 in |