COMPANY HEADER
Print Back
Nidec Severe/Corrosive Duty Motors
Unit of Measure
Items Nidec Severe/Corrosive Duty Motors
00540846
Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor
Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor
00541088
Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor
Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor
00541093
Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor
Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor
00541098
Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor
Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor
00541103
Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor
Description N/A 150 hp, 1785 rpm, C150P2C, 460 V, 445T N/A 1-1/2 hp, 1175 rpm, C32P3B, 230/460 V, 182T N/A 2 hp, 1175 rpm, C2P3B, 230/460 V, 184T N/A 3 hp, 1765 rpm, C3P2B, 230/460 V, 182T N/A 3 hp, 3540 rpm, C3P1B, 230/460 V, 182T
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A C150P2C N/A C32P3B N/A C2P3B N/A C3P2B N/A C3P1B
Ambient Temperature N/A N/A 40 ºC N/A 40 ºC N/A 40 ºC N/A 40 ºC
Base Speed N/A 1785 rpm N/A 1175 rpm N/A 1175 rpm N/A 1765 rpm N/A 3540 rpm
Bearing Type N/A 6220-J/C3 N/A 6206-2Z-J/C3 N/A 6206-2Z-J/C3 N/A N/A 6206-2Z-J/C3
Duty/Condition Type N/A Severe Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Steel
Frame Size N/A 445T N/A 182T N/A 184T N/A 182T N/A 182T
Frequency N/A 60 Hz
Full Load Current N/A 172.00 A N/A 2.30 A4.70 A N/A 3.10 A6.20 A N/A 3.90 A7.80 A N/A 3.90 A7.80 A
Full Load Efficiency N/A 95.80 % N/A 87.50 % N/A 88.50 % N/A 89.50 % N/A 87.50 %
Harmonization Code N/A 8501.53.4080 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000
Includes N/A Canopy Kit
Insulation Class N/A F
Ingress Protection Rating N/A Ingress Protection (IP54)
Type N/A Corrosive Duty Motor
Power for 2 Poles N/A N/A N/A N/A N/A 3 hp
Power for 6 Poles N/A N/A 1-1/2 hp N/A 2 hp N/A N/A
Power for 4 Poles N/A 150 hp N/A N/A N/A 3 hp N/A
Power for 8 Poles N/A
Phase N/A 3
Number of Poles N/A 4 N/A 6 N/A 6 N/A 4 N/A 2
Supply Voltage N/A 460 V N/A 230 V460 V N/A 230 V460 V N/A 230 V460 V N/A 230 V460 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Service Factor N/A 1.15 N/A 1.15 N/A 1.15 N/A N/A 1.15
Shaft Diameter N/A 3.38 in N/A 1.13 in N/A 1.13 in N/A 1.13 in N/A 1.13 in
Standards Met N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)
Synchronous Speed N/A 1800 rpm N/A 1200 rpm N/A 1200 rpm N/A 1800 rpm N/A 3600 rpm
Weight N/A 1800.00 lb N/A 100.00 lb N/A 110.00 lb N/A 100.00 lb N/A 100.00 lb
Applications N/A Chemical Mills Other Severe Duty Environment Paper Plants Pulp N/A Chemical Mills Other Severe Duty Environment Pulp and Paper Plants N/A Chemical Mills Other Severe Duty Environment Pulp and Paper Plants N/A Chemical Mills Other Severe Duty Environment Pulp and Paper Plants N/A Chemical Mills Other Severe Duty Environment Pulp and Paper Plants
Features & Benefits N/A N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc-plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance ( 0.08 IN/sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double-shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries
N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc-plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance ( 0.08 IN/sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double-shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries
N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc-plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance ( 0.08 IN/sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double-shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries
N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc-plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance ( 0.08 IN/sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double-shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries