Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
---|---|---|---|---|---|
00540846 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1785 rpm | Frame Material N/A Steel | Frame Size N/A 445T | Number of Poles N/A 4 |
00541088 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1175 rpm | Frame Material N/A Steel | Frame Size N/A 182T | Number of Poles N/A 6 |
00541093 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1175 rpm | Frame Material N/A Steel | Frame Size N/A 184T | Number of Poles N/A 6 |
00541098 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1765 rpm | Frame Material N/A Steel | Frame Size N/A 182T | Number of Poles N/A 4 |
00541103 | N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 3540 rpm | Frame Material N/A Steel | Frame Size N/A 182T | Number of Poles N/A 2 |
00541108 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1175 rpm | Frame Material N/A Steel | Frame Size N/A 213T | Number of Poles N/A 6 |
00541113 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1755 rpm | Frame Material N/A Steel | Frame Size N/A 184T | Number of Poles N/A 4 |
00541118 | N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 3515 rpm | Frame Material N/A Steel | Frame Size N/A 184T | Number of Poles N/A 2 |
00541123 | N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1170 rpm | Frame Material N/A Steel | Frame Size N/A 215T | Number of Poles N/A 6 |
00541133 | N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 3530 rpm | Frame Material N/A Steel | Frame Size N/A 213T | Number of Poles N/A 2 |
00541143 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1760 rpm | Frame Material N/A Steel | Frame Size N/A 215T | Number of Poles N/A 4 |
00541149 | N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 3520 rpm | Frame Material N/A Steel | Frame Size N/A 215T | Number of Poles N/A 2 |
00541161 | N/A Nidec 3550 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 3550 rpm | Frame Material N/A Steel | Frame Size N/A 254T | Number of Poles N/A 2 |
00541166 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1775 rpm | Frame Material N/A Steel | Frame Size N/A 254T | Number of Poles N/A 4 |
00541172 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1180 rpm | Frame Material N/A Cast Iron | Frame Size N/A 284T | Number of Poles N/A 6 |
00541178 | N/A Nidec 3550 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 3550 rpm | Frame Material N/A Cast Iron | Frame Size N/A 256T | Number of Poles N/A 2 |
00541183 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1770 rpm | Frame Material N/A Steel | Frame Size N/A 256T | Number of Poles N/A 4 |
00541189 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1180 rpm | Frame Material N/A | Frame Size N/A | Number of Poles N/A |
00541194 | N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 3565 rpm | Frame Material N/A Cast Iron | Frame Size N/A 284TS | Number of Poles N/A 2 |
00541199 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1775 rpm | Frame Material N/A Cast Iron | Frame Size N/A 284T | Number of Poles N/A 4 |
00541207 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1190 rpm | Frame Material N/A Cast Iron | Frame Size N/A 324T | Number of Poles N/A 6 |
00541213 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 3560 rpm | Frame Material N/A Cast Iron | Frame Size N/A 286TS | Number of Poles N/A 2 |
00541220 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1775 rpm | Frame Material N/A Steel | Frame Size N/A 286T | Number of Poles N/A 4 |
00541226 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 1190 rpm | Frame Material N/A Cast Iron | Frame Size N/A 326T | Number of Poles N/A 6 |
00541234 | N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | Base Speed N/A 3570 rpm | Frame Material N/A Steel | Frame Size N/A 324TS | Number of Poles N/A 2 |