Items |
![]() 04004185 Climax Metal C-KW Series 1.0000 Inch (in) Inside Diameter Steel Set Screw Collar with Keyway |
![]() 04004186 Climax Metal C-KW Series 1.2500 Inch (in) Inside Diameter Steel Set Screw Collar with Keyway |
![]() 04004187 Climax Metal C-KW Series 1.5000 Inch (in) Inside Diameter Steel Set Screw Collar with Keyway |
![]() 04004188 Climax Metal C-KW Series 2.0000 Inch (in) Inside Diameter Steel Set Screw Collar with Keyway |
![]() 03086648 Climax Metal C-KW Series 1.0000 Inch (in) Inside Diameter Stainless Steel Set Screw Collar with Keyway |
|||||
Description | N/A C-100-KW Solid Shaft Collar with Keyway | N/A C-125-KW Solid Shaft Collar with Keyway | N/A C-150-KW Solid Shaft Collar with Keyway | N/A C-200-KW Solid Shaft Collar with Keyway | N/A C-100-S-KW Shaft Collar | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A C-100-KW | N/A C-125-KW | N/A C-150-KW | N/A C-200-KW | N/A C-100-S-KW | |||||
Series | N/A C-KW | |||||||||
Bore Type | N/A Plain | |||||||||
Construction | N/A One-Piece - Solid with Keyway | |||||||||
Finish | N/A Black Oxide | N/A Black Oxide | N/A Black Oxide | N/A Black Oxide | N/A Stainless Steel | |||||
Harmonization Code | N/A 8487.90.0080 | |||||||||
Inside Diameter | N/A 1.0000 in | N/A 1.2500 in | N/A 1.5000 in | N/A 2.0000 in | N/A 1.0000 in | |||||
Locking Device | N/A Solid | |||||||||
Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | |||||
Outside Diameter | N/A 1.50 in | N/A 2.0000 in | N/A 2.2500 in | N/A 3.00 in | N/A 1.50 in | |||||
Screw/Locking Style | N/A Hex Socket Set Screw | |||||||||
Screw Material | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 | |||||
Screw Thread Size | N/A 5/16-24 x 1/4 in | N/A 3/8-16 x 1/4 in | N/A 3/8-16 x 3/8 in | N/A 1/2-13 x 1/2 in | N/A 5/16-24 x 1/4 in | |||||
Weight | N/A 2.76 oz | N/A 5.68 oz | N/A 7.1808 oz | N/A 14.8704 oz | N/A 2.76 oz | |||||
Width | N/A 0.6250 in | N/A 0.6875 in | N/A 0.7500 in | N/A 0.8750 in | N/A 0.6250 in | |||||
General Information | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Used on keyed shafts - Black oxide provides some corrosion resistance. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Used on keyed shafts - Black oxide provides some corrosion resistance. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Used on keyed shafts - Black oxide provides some corrosion resistance. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Used on keyed shafts - Black oxide provides some corrosion resistance. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Used on keyed shafts - T316 stainless steel is highly effective in corrosive environments. | |||||
|