COMPANY HEADER
Print Back
Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar (02623661)
Unit of Measure
Items Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar (02623661)
02623661
Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar
Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar (02623661)
02623659
Climax Metal ESC Series 1.0000 Inch (in) Inside Diameter Stainless Steel End-Stop Collar
Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar (02623661)
02623657
Climax Metal ESC Series 0.7500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar
Climax Metal ESC Series 0.6250 Inch (in) Inside Diameter Steel End-Stop Collar (02623654)
02623654
Climax Metal ESC Series 0.6250 Inch (in) Inside Diameter Steel End-Stop Collar
Climax Metal ESC Series 0.6250 Inch (in) Inside Diameter Steel End-Stop Collar (02623654)
02623658
Climax Metal ESC Series 1.0000 Inch (in) Inside Diameter Steel End-Stop Collar
Description N/A ESC-125-S Shaft Collar N/A ESC-100-S Shaft Collar N/A ESC-075-S Shaft Collar N/A ESC-062 Shaft Collar N/A ESC-100 Shaft Collar
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A ESC-125-S N/A ESC-100-S N/A ESC-075-S N/A ESC-062 N/A ESC-100
Series N/A ESC
Bore Type N/A Plain
Construction N/A One-Piece - Split
Finish N/A Plain N/A Plain N/A Plain N/A Black Oxide N/A Black Oxide
Harmonization Code N/A 8487.90.0080
Inside Diameter N/A 1.2500 in N/A 1.0000 in N/A 0.7500 in N/A 0.6250 in N/A 1.0000 in
Locking Device N/A Clamp
Material N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 2.50 in N/A 2.0000 in N/A 1.75 in N/A 1.50 in N/A 2.0000 in
Screw/Locking Style N/A Clamp Screw
Screw Material N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Steel - American Society for Testing and Materials (ASTM) A574 N/A Steel - American Society for Testing and Materials (ASTM) A574
Screw Thread Size N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in N/A 10-32 x 5/8 in N/A 1/4-28 x 5/8 in
Weight N/A 0.88 lb N/A 0.49 lb N/A 0.39 lb N/A 0.250 lb N/A 0.49 lb
Width N/A 1 in N/A 0.8750 in N/A 0.8750 in N/A 0.7500 in N/A 0.8750 in
General Information N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance. N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - Fits over rail assembly on precision shafting - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance.