Items |
![]() 02393183 Climax Metal NC Series 1.0000 Inch (in) Outside Diameter Nylon Set Screw Collar |
![]() 02393180 Climax Metal NC Series 0.7500 Inch (in) Outside Diameter Nylon Set Screw Collar |
![]() 02393164 Climax Metal NC Series 0.3125 Inch (in) Outside Diameter Nylon Set Screw Collar |
![]() 02393173 Climax Metal NC Series 0.3750 Inch (in) Outside Diameter Nylon Set Screw Collar |
![]() 02393176 Climax Metal NC Series 0.5000 Inch (in) Outside Diameter Nylon Set Screw Collar |
|||||
Description | N/A NC-100 Shaft Collar | N/A NC-075 Shaft Collar | N/A NC-031 Shaft Collar | N/A NC-037 Shaft Collar | N/A NC-050 Shaft Collar | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A NC-100 | N/A NC-075 | N/A NC-031 | N/A NC-037 | N/A NC-050 | |||||
Series | N/A NC | |||||||||
Bore Type | N/A Plain | |||||||||
Construction | N/A One-Piece - Solid | |||||||||
Finish | N/A Plain | |||||||||
Harmonization Code | N/A 8487.90.0080 | |||||||||
Inside Diameter | N/A 1.0000 in | N/A 0.7500 in | N/A 0.3125 in | N/A 0.3750 in | N/A 0.5000 in | |||||
Locking Device | N/A Solid | |||||||||
Material | N/A Acetal | |||||||||
Outside Diameter | N/A 1.6250 in | N/A 1.25 in | N/A 0.6250 in | N/A 0.75 in | N/A 1 in | |||||
Screw/Locking Style | N/A Hex Socket Set Screw | |||||||||
Screw Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 | |||||||||
Screw Thread Size | N/A 5/16-18 x 5/16 in | N/A 5/16-18 x 1/4 in | N/A 10-32 x 3/16 in | N/A 1/4-20 x 3/16 in | N/A 1/4-20 x 1/4 in | |||||
Weight | N/A 0.04 lb | N/A 0.02 lb | N/A 0.0608 oz | N/A 0.01 lb | N/A 0.01 lb | |||||
Width | N/A 0.6250 in | N/A 0.5625 in | N/A 0.3750 in | N/A 0.4375 in | N/A 0.4375 in | |||||
|