COMPANY HEADER
Print Back
SMC® Push-to-Connect Pneumatic Tube Adapters
Unit of Measure
Items SMC® Push-to-Connect Pneumatic Tube Adapters
02063681
SMC® 10 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter
SMC® 5/32 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter (01993077)
01993077
SMC® 5/32 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter
SMC® 5/32 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter (01993077)
01993088
SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter
SMC® 5/32 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter (01993077)
01993074
SMC® 1/8 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter
SMC® 5/32 Inch (in) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter (01993077)
01993087
SMC® 6 Millimeter (mm) Fitting Connection Size Push-to-Connect Pneumatic Tube Adapter
Description N/A KQ2N10-03AS Plug-In Adapter N/A KQ2N03-07 Fitting, Plug-In Male Adapter N/A KQ2N06-99 Fitting, Plug-In Male Adapter N/A KQ2N01-05 Fitting, Plug-In Male Adapter N/A KQ2N06-08 Fitting, Plug-In Male Adapter
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2N10-03AS N/A KQ2N03-07 N/A KQ2N06-99 N/A KQ2N01-05 N/A KQ2N06-08
Body Material N/A Standard Tubing, with Thread Sealant N/A Standard Tubing, No Options N/A Standard Tubing, No Options N/A Standard Tubing, No Options N/A Standard Tubing, No Options
Burst Pressure N/A 3 MPa
Compatible Tube Outer Diameter N/A 10 mm N/A N/A N/A N/A
Compatible Tube Outer Diameter (Port 1) N/A N/A 5/32 in N/A 6 mm N/A 1/8 in N/A 6 mm
Compatible Tube Outer Diameter (Port 2) N/A N/A 1/4 in N/A 6 mm N/A 3/16 in N/A 8 mm
Connection 1 Short Name N/A Push-In
Connection 2 Short Name N/A British Standard Pipe (BSP) N/A Push-In N/A Push-In N/A Push-In N/A Push-In
Fitting Connection Type 1 N/A Male Tube
Fitting Connection Type 2 N/A Male British Standard Pipe (BSP) Threaded N/A Male Tube N/A Male Tube N/A Male Tube N/A Male Tube
Fitting Connection Size 1 N/A 10 mm N/A 5/32 in N/A 6 mm N/A 1/8 in N/A 6 mm
Fitting Connection Size 2 N/A 3/8 in N/A 1/4 in N/A 6 mm N/A 3/16 in N/A 8 mm
Fitting Shape N/A Straight
Flow Control Type N/A None
Hex Size N/A 17 mm N/A N/A N/A N/A
Maximum Operating Temperature (Water) N/A +40 ºC
Maximum Operating Temperature (No Freezing) N/A +60 ºC
Minimum Operating Temperature (No Freezing) N/A -5 ºC
Minimum Operating Temperature (Water) N/A 0 ºC
Number of Ports N/A 2
Operating Pressure Range N/A -100 kPa to 1 MPa
Operating Temperature Range (Water) N/A 0 to 40 ºC
Operating Temperature Range (No Freezing) N/A -5 to 60 ºC
Overall Length N/A 44.9 mm N/A 38 mm N/A 39 mm N/A 37 mm N/A 42 mm
Standards Met N/A Japanese Industrial Standards (JIS) N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) N/A Japanese Industrial Standards (JIS) N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) N/A Japanese Industrial Standards (JIS)
Weight N/A 0.03 lb N/A 0.01 lb N/A N/A 0.310 lb N/A