COMPANY HEADER
Print Back
SMC® Push-to-Connect Pneumatic Tube Plugs
Unit of Measure
Items SMC® Push-to-Connect Pneumatic Tube Plugs
01952043
SMC® 39 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug
SMC® 32 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug (01952039)
01952039
SMC® 32 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug
SMC® Push-to-Connect Pneumatic Tube Plugs
01952045
SMC® 43 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug
SMC® 32 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug (01952039)
01952044
SMC® 39 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Plug
SMC® Push-to-Connect Pneumatic Tube Plugs
01952041
SMC® 35 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Plug
Description N/A KQ2P-08 N/A KQ2P-03 N/A KQ2P-10 N/A KQ2P-09 N/A KQ2P-06
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2P-08 N/A KQ2P-03 N/A KQ2P-10 N/A KQ2P-09 N/A KQ2P-06
Body Material N/A Standard Tubing, No Options
Burst Pressure N/A 3 MPa
Compatible Tube Outer Diameter (Port 1) N/A 8 mm N/A 5/32 in N/A 10 mm N/A 5/16 in N/A 6 mm
Compatible Tube Outer Diameter (Port 2) N/A 10 mm N/A 5/32 in N/A 12 mm N/A 5/16 in N/A 8 mm
Fitting Shape N/A N/A Plug N/A N/A Plug N/A
Maximum Operating Temperature (Water) N/A +40 ºC
Maximum Operating Temperature (No Freezing) N/A +60 ºC
Minimum Operating Temperature (No Freezing) N/A -5 ºC
Minimum Operating Temperature (Water) N/A 0 ºC
Operating Pressure Range N/A -100 kPa to 1 MPa
Operating Temperature Range (Water) N/A 0 to 40 ºC
Operating Temperature Range (No Freezing) N/A -5 to 60 ºC
Overall Diameter N/A 10 mm N/A 6 mm N/A 12 mm N/A 10 mm N/A 8 mm
Overall Length N/A 39 mm N/A 32 mm N/A 43 mm N/A 39 mm N/A 35 mm
Standards Met N/A Japanese Industrial Standards (JIS) N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) N/A Japanese Industrial Standards (JIS) N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) N/A Japanese Industrial Standards (JIS)
Weight N/A N/A 0.04 lb N/A 0.01 lb N/A 0.01 lb N/A
Features & Benefits N/A N/A Use to plug unused One-touch fittings N/A N/A Use to plug unused One-touch fittings N/A