COMPANY HEADER
Print Back
INA (Schaeffler) Female Threaded Right Hand Rod Ends
Unit of Measure
Items INA (Schaeffler) 70 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End (04066203)
04066203
INA (Schaeffler) 70 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End
INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End (02291853)
02291853
INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End
INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End (02772249)
02772249
INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End
INA (Schaeffler) 31 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End (04066237)
04066237
INA (Schaeffler) 31 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End
INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End (04066206)
04066206
INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End
Description N/A GIHRK100-DO Elges® Rod End N/A GIR12-DO Elges® Rod End N/A GIHRK40-DO Elges® Rod End N/A GIKR25-PW Elges® Rod End N/A GIHRK25-DO Elges® Rod End
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A GIHRK100-DO N/A GIR12-DO N/A GIHRK40-DO N/A GIKR25-PW N/A GIHRK25-DO
Ball Material N/A Steel
Ball Width N/A 70 mm N/A 10 mm N/A 28 mm N/A 31 mm N/A 20 mm
Bore Diameter N/A 100 mm N/A 12 mm N/A 40 mm N/A 25 mm N/A 25 mm
Grade N/A N/A Commercial Industrial N/A N/A N/A
Head Diameter N/A 230 mm N/A 34 mm N/A 94 mm N/A 60 mm N/A 56 mm
Head Width N/A 70 mm N/A 8 mm N/A 35 mm N/A 22 mm N/A 23 mm
Housing Material N/A Cast Iron N/A Zinc-Plated Steel N/A Steel N/A Zinc-Plated Steel N/A Steel
Length to Ball Center N/A 235 mm N/A 50 mm N/A 85 mm N/A 94 mm N/A 50 mm
Lubrication Type N/A With Lubrication Fitting N/A No Fitting N/A With Lubrication Fitting N/A Maintenance Free/Self-Lubricating N/A With Lubrication Fitting
Misalignment Angle N/A 7 º N/A 11 º N/A 7 º N/A 15 º N/A 7 º
Operating Temperature Range N/A
Race Material N/A Steel N/A Steel N/A Steel N/A Bronze N/A Steel
Radial Static Load Capacity N/A 920000 N N/A 30400 N N/A 227000 N N/A 72800 N N/A 65400 N
End Type N/A Female Threaded
Shank Thread Length N/A 111 mm N/A 23 mm N/A 36 mm N/A 42 mm N/A 17 mm
Shank Thread Size N/A M110 x 2 N/A M12 x 1.75 N/A M35 x 1.5 N/A M24 x 2 N/A M16 x 1.5
Standards Met N/A N/A International Organization for Standardization (ISO)-12 240-4 N/A N/A DIN-24 335 International Organization for Standardization (ISO)-12 240-4 International Organization for Standardization (ISO)-8139 N/A
Thread Direction N/A Right Hand
Weight N/A N/A 0.26 lb N/A 5.28 lb N/A N/A