COMPANY HEADER
Print Back
Fenner Belt Tensioners
Unit of Measure
Items Image
03190947
Fenner 26 Pound (lb) Maximum Spring Force Belt Tensioner
Image
02900590
Fenner 42 Pound (lb) Maximum Spring Force Belt Tensioner
Fenner Belt Tensioners
01332029
Fenner 30 Pound (lb) Maximum Spring Force Belt Tensioner
Image
04312425
Fenner 70 Pound (lb) Maximum Spring Force Belt Tensioner
Fenner Belt Tensioners
01332055
Fenner 30 Pound (lb) Maximum Spring Force Belt Tensioner
Description N/A RT1601 Rotary Tensioner N/A RT3001 Tensioner N/A RT 1001 Tensioner N/A RT4900 Tensioner N/A RT 1003 Tensioner
Brands N/A
Supplier Name N/A Fenner Drives
Manufacturer Part Number N/A RT1601 N/A RT3001 N/A RT 1001 N/A RT4900 N/A RT 1003
Chain Tensioner Type N/A Rotary
Material N/A Aluminum N/A N/A Aluminum N/A N/A Aluminum
Housing Material N/A N/A Aluminum N/A N/A Aluminum N/A
Arm Material N/A N/A Steel N/A N/A Steel N/A
Maximum Spring Force N/A 26 lb N/A 42 lb N/A 30 lb N/A 70 lb N/A 30 lb
Overall Height N/A 8.24 in N/A 6.92 in N/A 5.37 in N/A 8.58 in N/A 5.37 in
Overall Length N/A 2.7600 in N/A 37257 in N/A 2.7600 in N/A N/A 2.7600 in
Overall Width N/A 1.45 in N/A 1.35 in N/A 1.45 in N/A 2.6 in N/A 1.45 in
Angle of Rotation N/A 15 to 35 º N/A 0 to 70 º N/A 15 to 45 º N/A 0 to 85 º N/A 15 to 45 º
Tensioner Application N/A Belt
Weight N/A N/A N/A 0.9 lb N/A N/A 0.9 lb
Attachment Mounting Bore N/A
Features & Benefits N/A