COMPANY HEADER
Print Back
SMC® Anti-Static Polyurethane Tubing
Unit of Measure
Items SMC® Anti-Static Polyurethane Tubing
02004146
SMC® 0.197 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing
SMC® Anti-Static Polyurethane Tubing
02004152
SMC® 0.079 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing
SMC® Anti-Static Polyurethane Tubing
02004139
SMC® 0.098 Inch (in) Inside Diameter and 20 Meter (m) Length Anti-static Polyurethane Tubing
SMC® Anti-Static Polyurethane Tubing
02004142
SMC® 0.158 Inch (in) Inside Diameter and 100 Meter (m) Length Anti-static Polyurethane Tubing
SMC® Anti-Static Polyurethane Tubing
02004137
SMC® 0.098 Inch (in) Inside Diameter and 100 Meter (m) Length Anti-static Polyurethane Tubing
Description N/A TAU0805B-20 Tubing N/A TAU3220B-20 Tubing 20 Meter (Anti Static) N/A TAU0425B-20 Tubing 20 Meter (Anti Static) N/A TAU0604B-100 Tubing 100 Meter (Anti Static) N/A TAU0425B-100 Tubing 100 Meter (Anti Static)
Supplier Name N/A SMC®
Manufacturer Part Number N/A TAU0805B-20 N/A TAU3220B-20 N/A TAU0425B-20 N/A TAU0604B-100 N/A TAU0425B-100
Color N/A Black
Media N/A Air Only
Fluid Type N/A Air
Shore A Hardness N/A 95 duro
Length N/A 20 m N/A 20 m N/A 20 m N/A 100 m N/A 100 m
Operating Temperature [Max] N/A 104 ºF
Minimum Bend Radius N/A 20 mm N/A 10 mm N/A 10 mm N/A 15 mm N/A 10 mm
Operating Temperature [Min] N/A 32 ºF
Operating Pressure at Room Temperature N/A 131 psi
Physical Resistance N/A N/A Abrasion Chemical Cut Electro-Static Kink N/A Abrasion Chemical Cut Electro-Static Kink N/A Abrasion Chemical Cut Electro-Static Kink N/A Abrasion Chemical Cut Electro-Static Kink
Tube Inside Diameter N/A 0.197 in5 mm N/A 0.079 in2 mm N/A 0.098 in2.5 mm N/A 0.158 in4 mm N/A 0.098 in2.5 mm
Tube Material N/A Conductive Polyurethane
Tube Outside Diameter N/A 0.313 in8 mm N/A 0.126 in3.2 mm N/A 0.156 in4 mm N/A 0.236 in6 mm N/A 0.156 in4 mm
Typical Applications N/A Antistatic General Purpose Air
Weight N/A 1.92 lb N/A 0.32 lb N/A 0.54 lb N/A 6.51 lb N/A 3.9200 lb
Material N/A Polyurethane
Hardness N/A