COMPANY HEADER
Print Back
SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing
Unit of Measure
Items SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing
05912838
SMC® 8 Inch (in) Tube Outside Diameter Fluoropolymer (FEP) Tubing
SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing
06742059
SMC® 12 Inch (in) Tube Outside Diameter Fluoropolymer (FEP) Tubing
SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing
07425831
SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing
SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing
05665509
SMC® 2.51 Pound (lb) Weight Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing
SMC® Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing
05665510
SMC® 4.22 Pound (lb) Weight Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) Tubing
Description N/A TLM0806N-20 High Temperature Tubing N/A TLM1209N-20 Fluoropolymer Tubing N/A TILM01N-33 N/A TILM07BU-20 Tubing N/A TILM07N-20 Tubing
Supplier Name N/A SMC®
Manufacturer Part Number N/A TLM0806N-20 N/A TLM1209N-20 N/A TILM01N-33 N/A TILM07BU-20 N/A TILM07N-20
Color N/A Translucent N/A Translucent N/A Translucent N/A Blue (Translucent) N/A Translucent
Fluid Type N/A Air Inert Gas Water
Length N/A 20 m N/A 20 m N/A 100 ft N/A 20 m N/A 20 m
Material N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A N/A N/A
Material Full Name N/A N/A N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer
Operating Temperature [Max] N/A N/A N/A 500 ºF N/A 500 ºF N/A 500 ºF
Operating Pressure at Room Temperature N/A 145 psi N/A 145 psi N/A 145 psi N/A 247 psi N/A 247 psi
Recommended Radius N/A 60 mm N/A 100 mm N/A N/A N/A
Tube Close Bend Radius N/A 40 mm N/A 65 mm N/A N/A N/A
Tube Inside Diameter N/A 0.236 in6 mm N/A 0.354 in9 mm N/A 0.086 in N/A 0.156 in N/A 0.156 in
Tube Material N/A Fluoropolymer (Perfluoroalkoxy Alkanes (PFA))
Tube Outside Diameter N/A 0.313 in8 mm N/A 0.472 in12 mm N/A 0.125 in N/A 0.25 in N/A 0.25 in
Typical Applications N/A General Purpose Air/Water Heat Resistance Inert Gas
Weight N/A N/A N/A N/A 2.51 lb N/A 4.22 lb